Back to overview
switched-mode power supply WIPOS PB1 5-3
DISCONTINUATION - LAST ORDER
Article number 81.000.6331.0
wipos switched-mode power supply, nominal voltage: 5 V DC / 3A, (setting range 5,0-5,5 V DC) sustained short-circuit protection, input voltage range: 90-264 V AC / 120-375V DC, single phase, DIN rail mounted device 2 mod
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.6331.0 |
|---|---|
| article description | switched-mode power supply WIPOS PB1 5-3 |
| EAN | 4049088106149 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 130 mm |
|---|---|
| width packed | 95 mm |
| height packed | 50 mm |
| gross weight packed | 180.8 g |
| volume packed | 617.5 ccm |
| net weight single part | 125.2 g |
| volume single part | 617.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | screw connection |
|---|---|
| suitable for modular version | yes |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | plastic |
| operating temperature min. | -40 °C |
| operating temperature max. | 71 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| pollution degree | 2 |
| parallel-service possible | no |
| relative humidity min. | 20 % |
| relative humidity max. | 95 % |
| number of phases | single phase power supply |
technical data
| type of voltage (input voltage) | AC/DC |
|---|---|
| power output | 15 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| primary voltage range | 90 V |
| secondary voltage range max. | 5 V |
| min. output voltage | 5 V |
| max. output voltage | 5.5 V |
| min. input voltage | 90 V |
| output voltage | 5 V |
| output current | 3 A |
| max. input voltage | 264 V |
| min. output voltage | 5 V |
| max. output voltage | 5.5 V |
| connector cross section (input | min. 0.5mm² (AWG24), max. 2.5mm² (AWG12) |
| connector cross section (output) | min. 0.5mm² (AWG24), max. 2.5mm² (AWG12) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current 230 V AC typ. | 0.3 A |
| input current 115 V AC max. | 0.4 A |
| power-factor correction (PFC) | nein |
| function display | DC OK LED grün (U(o) 3.5...4.5V) |
| overload protection min. | 120 % |
| overload protection max. | 160 % |
| efficiency | 82 % |
| grid control | 1 % |
| load fluctuation | 1 % |
| temperature coefficient | ±0,03%/K |
| ripple and noise | 0.05 V |
| hold time 115V AC | 20 ms |
| hold time 230V AC | 100 ms |
| isolating voltage Input AC | 3000 V |
| isolating voltage Output DC | 4242 V |
| cohesive resistance (In-/Output) | 100 MOhm |
| relative humidity min. | 20 % |
| cooling | free convection |
| MTBF | 832,000h |
| wire strip length | 7 mm |
| permissible torque max. | 0.6 Nm |
| number of + | 2 |
| number of - | 2 |
| further terminals | L, N |
| relative humidity max. | 95 % |
| output voltage accuracy | 1 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
| function display "DC Low" | DC LOW LED rot (U(o) ﹤ 3.5...4.5V) |
| input fuse | T2A / 250V (internal) |
| approval UL | UL 508 Listed, UL60950-1 Recognized |
| short-circuit protective device | current limiting (hiccup mode) |
| max. starting current | 40 A |
| input protection | varistor (voltage-sensitive resistor) |
output
| type of output voltage | DC |
|---|---|
| power output | 15 W |
| output voltage stabilized | yes |
| output voltage | 5 V |
| min. output voltage | 5 V |
| max. output voltage | 5.5 V |
| min. output voltage | 5 V |
| max. output voltage | 5.5 V |
| output current | 3 A |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| min. input voltage | 90 V |
| max. input voltage | 264 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current 115 V AC typ. | 0.3 A |
| input current 115 V AC max. | 0.4 A |
| max. starting current | 40 A |
| input fuse | T2A / 250V (internal) |
| primary voltage range | 90 V |
| input protection | varistor (voltage-sensitive resistor) |
dimensions
| depth | 56.5 mm |
|---|---|
| width | 35 mm |
| height | 91 mm |
| mounting distance horizontal | 25 mm |
| mounting distance vertical | 25 mm |
| weight | 130 g |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 3.0 | PLC power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 267.48kB | |
| | - | 601.77kB | |
| | - | 97.93kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 275.91kB | |
| | - | 57.06kB | |
| | - | 214.09kB | |
| | - | 108.91kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 48.31kB | |
| | - | 45.95kB | TIF |
| | - | 759.21kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.21kB | |
| | - | 2.14MB | STP |
| | - | 5.55MB | IGS |
| | - | 108.55kB | JT |
Retailer
DISCONTINUATION - LAST ORDER
Article number 81.000.6331.0
wipos switched-mode power supply, nominal voltage: 5 V DC / 3A, (setting range 5,0-5,5 V DC) sustained short-circuit protection, input voltage range: 90-264 V AC / 120-375V DC, single phase, DIN rail mounted device 2 mod
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer