Back to overview
switched-mode power supply WIPOS PS1 24-20
DISCONTINUATION - LAST ORDER
Article number 81.000.6550.0
wipos PS1 switched-mode power supply, nominal voltage: 24 V DC / 20 A (setting range 21,6-27,6 V DC), sustained short-circuit protection, input voltage range: 85-264 V AC / 90-350V DC, single phase, W x H x D: 95 × 125 × 150 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.6550.0 |
|---|---|
| article description | switched-mode power supply WIPOS PS1 24-20 |
| EAN | 4049088269677 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 188 mm |
|---|---|
| width packed | 181 mm |
| height packed | 161 mm |
| gross weight packed | 1665 g |
| volume packed | 5478.508 ccm |
| net weight single part | 1475 g |
| volume single part | 5478.508 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | screw connection |
|---|---|
| suitable for modular version | no |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | metal |
| operating temperature min. | -40 °C |
| operating temperature max. | 70 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| protection class | I |
| pollution degree | 2 |
| series Connection possible | yes |
| parallel-service possible | yes |
| number of series switchable device | 2 |
| number of parallel switchable device | 2 |
| relative humidity min. | 0 % |
| relative humidity max. | 95 % |
| number of phases | single phase power supply |
technical data
| type of voltage (input voltage) | AC/DC |
|---|---|
| power output | 480 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| min. output voltage | 21.6 V |
| max. output voltage | 27.6 V |
| output voltage | 24 V |
| output current | 20 A |
| input voltage AC min. | 85 V |
| input voltage AC max. | 264 V |
| input voltage DC min. | 90 V |
| input voltage DC max. | 350 V |
| connector cross section (input | 0.5-6mm²/0.5-4mm² (AWG20-10/AWG20-12) |
| connector cross section (output) | 2.5-6mm²/2.5-4mm² (AWG14-10/AWG14-12) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current 230 V AC typ. | 4.7 A |
| input current 115 V AC max. | 16 A |
| input current 230 V AC typ. | 2.3 A |
| input current 230 V AC max. | 32 A |
| power-factor correction (PFC) | ja |
| two-Phase use | 85...264V AC: a fuse or a protective switch must be connected to the N-terminal. |
| function display | "DC OK" (LED green) (U(o) 17.6...19.4V) |
| overload protection min. | 121 % |
| overload protection max. | 160 % |
| power-Boost | 120 % |
| power-Boost time | 10 s |
| efficiency | 93 % |
| grid control | 0.5 % |
| load fluctuation | 1.5 % |
| temperature coefficient | ±0.05%/K |
| ripple and noise | 0.23 V |
| hold time 115V AC | 40 ms |
| hold time 230V AC | 40 ms |
| isolating voltage Input AC | 3000 V |
| isolating voltage Output DC | 4242 V |
| cohesive resistance (In-/Output) | 100 MOhm |
| relative humidity min. | 0 % |
| cooling | free convection |
| MTBF | 230,000h |
| wire strip length | 8 mm |
| permissible torque min. | 0.5 Nm |
| permissible torque max. | 0.6 Nm |
| standards | SELV: EN50178/EN60950-1/UL60950-1 PELV: EN50178/EN60204-1 |
| number of + | 2 |
| number of - | 3 |
| further terminals | L1, N, PE |
| relative humidity max. | 95 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
output
| type of output voltage | DC |
|---|---|
| power output | 480 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 21.6 V |
| max. output voltage | 27.6 V |
| output current | 20 A |
| Over voltage proctection (OVP) | 33 V |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| input voltage DC min. | 90 V |
| input voltage DC max. | 350 V |
| input voltage AC min. | 85 V |
| input voltage AC max. | 264 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current 115 V AC typ. | 4.7 A |
| input current 115 V AC max. | 16 A |
| input current 230 V AC typ. | 2.3 A |
| input current 230 V AC max. | 32 A |
dimensions
| depth | 150 mm |
|---|---|
| width | 95 mm |
| height | 125 mm |
| mounting distance horizontal | 20 mm |
| mounting distance vertical | 75 mm |
| weight | 1500 g |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.25MB | |
| | - | 304.00kB | |
| | - | 300.45kB | |
| | - | 112.76kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.87kB | |
| | - | 52.69kB | |
| | - | 441.37kB | |
| | - | 320.56kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.24kB | |
| | - | 42.97kB | TIF |
| | - | 585.81kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.89MB | STP |
Retailer
DISCONTINUATION - LAST ORDER
Article number 81.000.6550.0
wipos PS1 switched-mode power supply, nominal voltage: 24 V DC / 20 A (setting range 21,6-27,6 V DC), sustained short-circuit protection, input voltage range: 85-264 V AC / 90-350V DC, single phase, W x H x D: 95 × 125 × 150 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer