Back to overview
switched-mode power supply WIPOS PSU3 48-20
Article number 81.000.1640.0
Primary-switched power supply unit wipos PSU3, Push-In connection, DIN rail monting, Input: 350-575 V AC, Output: 45-56 V DC / 20 A, Power: 960 W, efficiency: 95.9%, Power Boost: 1440 W / 7 s , WxHxD: 100x129x172
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.1640.0 |
|---|---|
| article description | switched-mode power supply WIPOS PSU3 48-20 |
| EAN | 4049088702112 |
| Minimum order quantitiy | 1 |
| country of origin | MY |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 107 mm |
|---|---|
| width packed | 182 mm |
| height packed | 224 mm |
| gross weight packed | 2000 g |
| volume packed | 4362.176 ccm |
| net weight single part | 1750 g |
| volume single part | 4362.176 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | push-In connection//true |
|---|---|
| suitable for modular version | no |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | metal |
| operating temperature min. | -25 °C |
| operating temperature max. | 70 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| pollution degree | 2 |
| relative humidity min. | 0 % |
| relative humidity max. | 95 % |
| number of phases | 3 phase power supply |
technical data
| type of voltage (input voltage) | AC/DC |
|---|---|
| power output | 960 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| primary voltage range | 400 V |
| secondary voltage range max. | 22.5 V |
| min. output voltage | 45 V |
| max. output voltage | 56 V |
| min. input voltage | 400 V |
| output voltage | 48 V |
| output current | 20 A |
| max. input voltage | 500 V |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| input voltage AC min. | 350 V |
| input voltage AC max. | 575 V |
| input voltage DC min. | 530 V |
| input voltage DC max. | 675 V |
| input current, max. | 2.2 A |
| display | LED |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| power-factor correction (PFC) | ja |
| overload protection min. | 150 % |
| efficiency | 95.2 % |
| load fluctuation | 0.2 % |
| relative humidity min. | 0 % |
| cooling | free convection |
| relative humidity max. | 95 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
| input fuse | - |
| short-circuit protective device | current limiting (hiccup mode) |
| max. starting current | 17 A |
output
| type of output voltage | DC |
|---|---|
| power output | 960 W |
| output voltage stabilized | yes |
| output voltage | 48 V |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| min. output voltage | 45 V |
| max. output voltage | 56 V |
| output current | 20 A |
| Over voltage proctection (OVP) | 59.2 V |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| input voltage DC min. | 530 V |
| input voltage DC max. | 675 V |
| min. input voltage | 400 V |
| max. input voltage | 500 V |
| input voltage AC min. | 350 V |
| input voltage AC max. | 575 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current, max. | 2.2 A |
| max. starting current | 17 A |
| input fuse | - |
| primary voltage range | 400 V |
dimensions
| depth | 171.9 mm |
|---|---|
| width | 100 mm |
| height | 129 mm |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 4.51MB | |
| | - | 2.39MB | |
| | - | 117.20kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 231.48kB | |
| | - | 224.96kB | |
| | - | 232.80kB | |
| | - | 346.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.55kB | |
| | - | 54.18kB | TIF |
| | - | 6.41MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.03MB | |
| | - | 12.04MB | STP |
| | - | 33.48MB | IGS |
| | - | 7.17MB | JT |
Retailer
Article number 81.000.1640.0
Primary-switched power supply unit wipos PSU3, Push-In connection, DIN rail monting, Input: 350-575 V AC, Output: 45-56 V DC / 20 A, Power: 960 W, efficiency: 95.9%, Power Boost: 1440 W / 7 s , WxHxD: 100x129x172
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer