Back to overview
test plug PS 2.5
Article number 0D.203.8055.5
test plug PS 2.5 number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.203.8055.5 |
|---|---|
| article description | test plug PS 2.5 |
| EAN | 4049088718205 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 31.5 g |
| volume packed | 70 ccm |
| net weight single part | 3.05 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5.1 mm |
| length | 20 mm |
| mounting method | pluggable |
| height | 58 mm |
| wire strip length | 8 mm |
| Anzahl der Klemmstellen je Etage | 1 |
| halogen free | yes |
accessories
| wire strip length | 8 mm |
|---|
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 83.45kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 128.04kB | |
| UKCA declaration of conformity | - | 195.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 48.79kB | |
| Customer drawings (TIFF) | - | 46.87kB | TIF |
| Customer drawings (DXF) | - | 1.18MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 249.87kB | |
| CAD STEP data | - | 801.30kB | STP |
| CAD IGES data | - | 2.08MB | IGS |
| CAD JT data | - | 407.49kB | JT |
Retailer
Article number 0D.203.8055.5
test plug PS 2.5 number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer