Back to overview
test plug ST 2 / 2.3 ROT
DISCONTINUATION - LAST ORDER
Article number Z5.553.2921.0
Test plug 2.3 mm, color: red
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z5.553.2921.0 |
|---|---|
| article description | test plug ST 2 / 2.3 ROT |
| EAN | 4015573144330 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 2.098 g |
| volume single part | 7.6 ccm |
| packaging quantity | 0 piece(s) |
general
| diameter | 2.3 mm |
|---|
accessories
| diameter | 2.3 mm |
|---|
classification
| ETIM 5.0 | test plug |
|---|---|
| ECLASS 8.1 | test plug |
| ETIM 4.0 | test plug |
| ETIM 3.0 | test plug |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27440313 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 40.33kB | |
| Tender specifications | - | 350.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.84kB | |
| RoHS certificate | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EPLAN P8 data | - | 1.80MB | ZIP |
Retailer
DISCONTINUATION - LAST ORDER
Article number Z5.553.2921.0
Test plug 2.3 mm, color: red
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer