Back to overview
transponder switch set STS 0153
Article number R1.400.0153.0
Safe transponder switch and actuator, unique coded, Automatic Start, Switching distance 8 mm, Dimensions LxWxH: 36 x 26 x 13 mm, Protection degree IP67, Connection cable 3m
commercial data
|
article number
|
R1.400.0153.0
|
|---|---|
|
article description
|
transponder switch set STS 0153
|
|
EAN
|
4049088306358
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85365019
|
packaging dimensions
|
length packed
|
360 mm
|
|---|---|
|
width packed
|
250 mm
|
|
height packed
|
25 mm
|
|
gross weight packed
|
255 g
|
|
volume packed
|
2250 ccm
|
|
net weight single part
|
245 g
|
|
volume single part
|
2250 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
suitable for safety functions
|
yes
|
|---|---|
|
housing material
|
plastic
|
|
switching distance
|
8 mm
|
|
number of protected contact energized outputs
|
2
|
|
type of electric connection
|
cable
|
|
protected switch distance ON
|
8 mm
|
|
protected switch distance OFF
|
18 mm
|
|
cross-/short circuit identification possible
|
yes
|
|
degree of protection (IP)
|
IP67
|
|
type of actuation
|
transponder
|
|
cable length
|
3 m
|
safety parameters
|
category (ISO 13849-1)
|
4
|
|---|---|
|
PL (ISO 13849-1)
|
Level e
|
|
SILCL (IEC 62061)
|
3
|
|
PFHd (High demand mode)
|
2.24 E-9 1/h
|
|
HFT
|
1
|
|
TM
|
20 a
|
output circuit
|
max. output current at protected output
|
400 mA
|
|---|
other
|
number of protected semiconductor outputs
|
2
|
|---|
dimensions
|
width sensor
|
36 mm
|
|---|---|
|
height of sensor
|
26 mm
|
|
length of sensor
|
13 mm
|
classification
|
ETIM 5.0
|
magnetic proximity switch
|
|---|---|
|
ECLASS 8.1
|
magnetic proximity switch
|
|
ETIM 4.0
|
magnetic proximity switch
|
|
ETIM 6.0
|
EC002544
|
|
ETIM 7.0
|
EC002544
|
|
ECLASS 11
|
27270105
|
|
ETIM 8.0
|
EC001829
|
|
ETIM 9.0
|
EC001829
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.36MB | |
|
|
- | 128.05kB | |
|
|
- | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 250.76kB | |
|
|
- | 206.75kB | |
|
|
- | 151.57kB | |
|
|
- | 329.80kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.93kB | |
|
|
- | 197.15kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 84.19kB | |
|
|
- | 81.86kB | TIF |
|
|
- | 23.57kB | |
|
|
- | 21.68kB | TIF |
|
|
- | 3.14MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 335.67kB | |
|
|
- | 538.93kB | STP |
|
|
- | 1.28MB | IGS |
|
|
- | 283.85kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 34.99kB | ZIP |
Retailer
Article number R1.400.0153.0
Safe transponder switch and actuator, unique coded, Automatic Start, Switching distance 8 mm, Dimensions LxWxH: 36 x 26 x 13 mm, Protection degree IP67, Connection cable 3m