Back to overview
warning cover ADF.../4 GELB
NO LONGER AVAILABLE
Article number 04.343.8353.8
Cover with warning symbol for DIN rail terminal blocks type WKF ...
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 04.343.8353.8 |
|---|---|
| article description | warning cover ADF.../4 GELB |
| EAN | 4015573609518 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0.3 g |
| volume single part | 1.78 ccm |
| packaging quantity | 0 piece(s) |
general
| with alert-/information symbol | yes |
|---|
accessories
| with alert-/information symbol | yes |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.02kB | |
| | - | 416.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 351.18kB | |
| | - | 92.39kB | STP |
| | - | 395.35kB | IGS |
| | - | 54.41kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 04.343.8353.8
Cover with warning symbol for DIN rail terminal blocks type WKF ...
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer