Back to overview
accessories Router DIN RAIL CLIP LR/ER MET
NO LONGER AVAILABLE
Article number F0.000.0053.8
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | F0.000.0053.8 |
|---|---|
| article description | accessories Router DIN RAIL CLIP LR/ER MET |
| EAN | 4049088649912 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85381000 |
packaging dimensions
| length packed | 47.8 mm |
|---|---|
| width packed | 40 mm |
| height packed | 9 mm |
| gross weight packed | 100 g |
| volume packed | 17.208 ccm |
| net weight single part | 80 g |
| volume single part | 17.21 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| F0.000.0053.8 | accessories Router DIN RAIL CLIP LR/ER MET | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number F0.000.0053.8
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer