Back to overview
bit DIN 3128 PH1x70
Article number 06.502.5200.0
Screwdriver bit PH1 x 70; Phillips size. 1; Shaft length 70 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 06.502.5200.0 |
|---|---|
| article description | bit DIN 3128 PH1x70 |
| EAN | 4015573693098 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 82079030 |
packaging dimensions
| length packed | 35 mm |
|---|---|
| width packed | 120 mm |
| height packed | 15 mm |
| gross weight packed | 111.5 g |
| volume packed | 63 ccm |
| net weight single part | 10.5 g |
| volume single part | 12.78 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
model
| model | tool |
|---|
classification
| ETIM 5.0 | crimp tool cable lugs, cable end sleeves, screen connection |
|---|---|
| ECLASS 8.1 | bit for Torx screws |
| ETIM 6.0 | EC000168 |
| ETIM 7.0 | EC000168 |
| ECLASS 11 | 21044202 |
| ETIM 8.0 | EC003864 |
| ETIM 9.0 | EC003864 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.67kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Retailer
Article number 06.502.5200.0
Screwdriver bit PH1 x 70; Phillips size. 1; Shaft length 70 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer