Back to overview
bottom BAS GUT GW 24H A
Article number 76.327.6428.0
Bottom-base revos basic made of aluminum, with single locking lever andprotective cover for terminal adapters mounted on the rear, open, high version, 24-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 76.327.6428.0 |
|---|---|
| article description | bottom BAS GUT GW 24H A |
| EAN | 4015573231009 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 470 mm |
|---|---|
| width packed | 170 mm |
| height packed | 0 mm |
| gross weight packed | 170 g |
| volume packed | 50050 ccm |
| net weight single part | 168.2 g |
| volume single part | 50050 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| locking mechanism | single locking lever |
|---|---|
| EMC-version | no |
| thread size PG |
classification
| ECLASS 8.1 | housing for industrial connectors |
|---|---|
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 73.115.6453.0 | multipole adapter HD SAS WR 64 2,5 25 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 35.32kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 517.01kB | |
| | - | 1.92MB | STP |
| | - | 4.58MB | IGS |
| | - | 2.68kB | JT |
Retailer
Article number 76.327.6428.0
Bottom-base revos basic made of aluminum, with single locking lever andprotective cover for terminal adapters mounted on the rear, open, high version, 24-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer