Back to overview
multipole adapter HD SAS WR 64 2,5 25
NO LONGER AVAILABLE
Article number 73.115.6453.0
Multipole adapter revos HD 250V/10A 64 pole + ground, male insert, ground right
commercial data
|
article number
|
73.115.6453.0
|
|---|---|
|
article description
|
multipole adapter HD SAS WR 64 2,5 25
|
|
EAN
|
4015573229389
|
|
Minimum order quantitiy
|
2
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
135 mm
|
|---|---|
|
width packed
|
123 mm
|
|
height packed
|
136 mm
|
|
gross weight packed
|
985 g
|
|
volume packed
|
2258 ccm
|
|
net weight single part
|
444.3 g
|
|
volume single part
|
1129 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
2 piece(s)
|
certificates / approvals
general
|
model
|
pin insert
|
|---|---|
|
size (in accordance with DIN 43880)
|
24
|
|
inflammability class of insulation material acc. with UL94
|
V2
|
|
color
|
grey
|
|
pollution degree
|
3
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
|
suitable for modular version
|
no
|
connection data
|
connection type
|
screw connection
|
|---|---|
|
number of poles
|
64
|
|
plus switching contacts
|
0
|
|
number of pole for rated current 2
|
0
|
|
number of pole for rated current 3
|
0
|
|
total number of poles (without ground contact)
|
64
|
|
with wire protection
|
yes
|
|
Leiterquerschnitt starr (ein-/mehrdrähtig) Min.
|
0.5 mm²
|
|
Leiterquerschnitt starr (ein-/mehrdrähtig) Max.
|
2.5 mm²
|
|
protective contact
|
yes
|
technical data UL/CSA
|
nominal voltage according to UL/CSA
|
600 V
|
|---|---|
|
nominal current according CSA
|
10 A
|
|
min. conductor cross section flexible wire
|
0.5 mm²
|
|
max. conductor cross section flexible wire
|
2.5 mm²
|
|
conductor cross section flexible AWG wire
|
22-14 AWG
|
model
|
with housing
|
no
|
|---|---|
|
position of protective conductor
|
right
|
contacts
|
contact material
|
copper alloy
|
|---|---|
|
surface
|
tin-plated
|
|
wire strip length
|
12 mm
|
|
contact resistance
|
6 mOhm
|
screws head design/recomm. Torque
|
mounting screws
|
H1/0.5-0.7 Nm
|
|---|---|
|
clamping screws
|
M2.5/0.4-0.6 Nm Slot
|
|
ground conductor screws
|
H1/1.2-1.6 Nm
|
technical data DIN EN 61984
|
nominal voltage
|
250 V
|
|---|---|
|
nominal voltage face/ground
|
250 V
|
|
nominal current
|
10 A
|
|
rated impulse voltage
|
4 kV
|
classification
|
ETIM 5.0
|
contact insert for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
contact insert for industrial connectors
|
|
ETIM 4.0
|
contact insert for industrial connectors
|
|
ETIM 3.0
|
contact insert for heavy duty connectors
|
|
ETIM 6.0
|
EC000438
|
|
ETIM 7.0
|
EC000438
|
|
ECLASS 11
|
27440205
|
|
ETIM 8.0
|
EC000438
|
|
ETIM 9.0
|
EC000438
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 73.327.6428.0 | bottom BAS GUT GY 24H A |
|
|
| 73.326.6428.0 | bottom BAS GUT GX 24H A |
|
|
| 76.326.6428.0 | bottom BAS GUT GV 24H A |
|
|
| 76.327.6428.0 | bottom BAS GUT GW 24H A |
|
|
| 73.700.6458.0 | female insert HD BUC 64 25 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 137.64kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 524.52kB | |
|
|
- | 91.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 114.36kB | |
|
|
- | 112.23kB | TIF |
|
|
- | 33.13kB | |
|
|
- | 31.34kB | TIF |
|
|
- | 11.90MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 721.26kB | |
|
|
- | 14.82MB | STP |
|
|
- | 29.28MB | IGS |
|
|
- | 2.77kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 73.115.6453.0
Multipole adapter revos HD 250V/10A 64 pole + ground, male insert, ground right