Back to overview
bottom BAS GUT GX 16H A
Article number 73.326.4028.0
Bottom-base revos basic made of aluminum, with double locking lever forterminal adapters mounted on the rear, open, high version, 16-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 73.326.4028.0 |
|---|---|
| article description | bottom BAS GUT GX 16H A |
| EAN | 4015573229419 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 240 mm |
| height packed | 27.9 mm |
| gross weight packed | 125 g |
| volume packed | 500 ccm |
| net weight single part | 119 g |
| volume single part | 500 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 16 |
|---|---|
| model of the housing | equipment mounted (feed-through) |
| locking mechanism | double locking levers |
| cable entry | none |
| type of cable | none |
| with cable screw gland | no |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 113 mm |
| width | 43 mm |
| height | 27.9 mm |
classification
| ECLASS 8.1 | housing for industrial connectors |
|---|---|
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 73.105.4053.0 | multipole adapter HD BAS WR 40 2,5 25 | | |
| 73.115.4053.0 | multipole adapter HD SAS WR 40 2,5 25 | | |
| 73.110.4053.0 | multipole adapter HD SAS WL 40 2,5 25 | | |
| 73.100.4053.0 | multipole adapter HD BAS WL 40 2,5 25 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.65kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 245.62kB | |
| | - | 1.33MB | STP |
| | - | 2.28MB | IGS |
| | - | 339.72kB | JT |
Retailer
Article number 73.326.4028.0
Bottom-base revos basic made of aluminum, with double locking lever forterminal adapters mounted on the rear, open, high version, 16-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer