Back to overview
multipole adapter HD BAS WR 40 2,5 25
NO LONGER AVAILABLE
Article number 73.105.4053.0
Multipole adapter revos HD 250V/10A 40 pole + ground, female insert, ground right
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 73.105.4053.0 |
|---|---|
| article description | multipole adapter HD BAS WR 40 2,5 25 |
| EAN | 4015573229297 |
| Minimum order quantitiy | 4 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 1300 g |
| volume packed | 2990 ccm |
| net weight single part | 307 g |
| volume single part | 747.5 ccm |
| packaging | cardboard |
| packaging quantity | 4 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 16 |
| inflammability class of insulation material acc. with UL94 | V2 |
| color | grey |
| pollution degree | 3 |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
| suitable for modular version | no |
connection data
| connection type | screw connection |
|---|---|
| number of poles | 40 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 40 |
| with wire protection | yes |
| Leiterquerschnitt starr (ein-/mehrdrähtig) Min. | 0.5 mm² |
| Leiterquerschnitt starr (ein-/mehrdrähtig) Max. | 2.5 mm² |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according CSA | 10 A |
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 2.5 mm² |
| conductor cross section flexible AWG wire | 22-14 AWG |
model
| with housing | no |
|---|---|
| position of protective conductor | right |
contacts
| contact material | copper alloy |
|---|---|
| surface | tin-plated |
| wire strip length | 12 mm |
| contact resistance | 6 mOhm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| clamping screws | M2.5/0.4-0.6 Nm Slot |
| ground conductor screws | H1/1.2-1.6 Nm |
technical data DIN EN 61984
| nominal voltage | 250 V |
|---|---|
| nominal voltage face/ground | 250 V |
| nominal current | 10 A |
| rated impulse voltage | 4 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 3.0 | contact insert for heavy duty connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 76.327.4028.0 | bottom BAS GUT GW 16H A | | |
| 73.327.4028.0 | bottom BAS GUT GY 16H A | | |
| 76.326.4028.0 | bottom BAS GUT GV 16H A | | |
| 73.326.4028.0 | bottom BAS GUT GX 16H A | | |
| 73.710.4058.0 | male insert HD STC 40 25 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.17kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 524.52kB | |
| | - | 91.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 28.44kB | |
| | - | 26.66kB | TIF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 603.25kB | |
| | - | 18.85MB | STP |
| | - | 45.39MB | IGS |
| | - | 2.48MB | JT |
Retailer
NO LONGER AVAILABLE
Article number 73.105.4053.0
Multipole adapter revos HD 250V/10A 40 pole + ground, female insert, ground right
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer