Back to overview
cable assembly BST14I3KFBS 50H 10SW
Article number 94.435.1060.1
gesis® NV connecting cable, female - male, number of poles 3, rated voltage 50 V, rated current 3 A, cable type FB-H(ST) 2x2x0.8, fire class Dca s1 d2 a1, total length 1 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 94.435.1060.1 |
|---|---|
| article description | cable assembly BST14I3KFBS 50H 10SW |
| EAN | 4015573833166 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 6590 g |
| volume packed | 23799 ccm |
| net weight single part | 65 g |
| volume single part | 237.99 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 3 A |
|---|---|
| rated voltage | 50 V |
| rated impulse voltage | 0.8 kV |
| pollution degree | 2 |
| mechanical coding | yes |
| continuity resistor | 35 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | black |
| Pole codification | 1+, 2- |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 0.5 mm² |
|---|---|
| degree of protection (IP) | IP20 |
| cable type | FB-H(ST) 2x2x0.8 |
| cable color | green |
| cable diameter max. | 6.1 mm |
| version of cable | female - male |
| type of cord set | connecting cable |
| version cable end 1 | BST14i3 female |
| version cable end 2 | BST14i3 male |
material
| surface finish | gilt |
|---|---|
| halogen free | yes |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.212 kWh/St |
| fire class | Dca s1 d2 a1 |
dimensions
| total length | 1 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 93.431.2553.1 | connector BST14I3F B1 ZR1 MSW | | |
| 93.432.2553.1 | connector BST14I3F S1 ZR1 MSW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 43.46kB | |
| Tender specifications (DOCX) | - | 11.78kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 215.55kB | |
| UKCA declaration of conformity | - | 329.07kB | |
| Approval DEKRA KEMA | - | 2.50MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Retailer
Article number 94.435.1060.1
gesis® NV connecting cable, female - male, number of poles 3, rated voltage 50 V, rated current 3 A, cable type FB-H(ST) 2x2x0.8, fire class Dca s1 d2 a1, total length 1 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer