Back to overview
cable assembly GST15I2KSB- 15HW 70PB01
Article number 91.222.7063.9
gesis® MINI connection cable, female - free end, number of poles 2, rated voltage 250 V, rated current 6 A, cable type H05Z1Z1-F, fire class Eca, total length 7 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue
commercial data
|
article number
|
91.222.7063.9
|
|---|---|
|
article description
|
cable assembly GST15I2KSB- 15HW 70PB01
|
|
EAN
|
4015573925113
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
9346.5 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
597.5 g
|
|
volume single part
|
1586.6 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
15 piece(s)
|
certificates / approvals
general
|
rated current
|
6 A
|
|---|---|
|
rated voltage
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 2
|
|
continuity resistor
|
80.25 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
pastel blue
|
|
Pole codification
|
D1, D2
|
|
color of housing inclusive strain relief
|
white
|
model
|
nominal cross section conductor
|
1.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP20
|
|
wire strip length
|
8 mm
|
|
sheath strip length
|
21 mm
|
|
preparation of conductor ends
|
ultrasonically compressed wire ends
|
|
cable type
|
H05Z1Z1-F
|
|
cable color
|
white
|
|
cable diameter max.
|
7.5 mm
|
|
version of cable
|
female - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
GST15i2 socket
|
|
version cable end 2
|
free end
|
material
|
surface finish
|
silver-plated
|
|---|---|
|
halogen free
|
yes
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
2.419 kWh/St
|
|
fire class
|
Eca
|
dimensions
|
total length
|
7 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 84.66kB | |
| Data sheet | - | 41.90kB | |
| Tender specifications (DOCX) | - | 11.88kB | DOCX |
| Tender specifications (TXT) neutral | - | 477.00B | TXT |
| Tender specifications (TXT) | - | 595.00B | TXT |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 123.28kB | |
| UKCA declaration of conformity | - | 122.99kB | |
| Approval VDE | - | 510.99kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Dimensional drawings | - | 16.13kB | |
| Dimensional drawings (TIF) | - | 14.46kB | TIF |
Retailer
Article number 91.222.7063.9
gesis® MINI connection cable, female - free end, number of poles 2, rated voltage 250 V, rated current 6 A, cable type H05Z1Z1-F, fire class Eca, total length 7 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue