Back to overview
cable assembly GST18I3K1-S 15 10GR01
Article number 92.232.1004.3
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pebble grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.232.1004.3 |
|---|---|
| article description | cable assembly GST18I3K1-S 15 10GR01 |
| EAN | 4015573680371 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 8918.5 g |
| volume packed | 23799 ccm |
| net weight single part | 114.5 g |
| volume single part | 317.32 ccm |
| packaging | cardboard |
| packaging quantity | 75 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 2 |
| continuity resistor | 11.8 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | pebble grey |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 1.5 mm² |
|---|---|
| degree of protection (IP) | IP40 |
| wire strip length | 9 mm |
| sheath strip length | 37 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05VV-F |
| cable color | black |
| cable diameter max. | 8.3 mm |
| version of cable | male - free end |
| type of cord set | connection cable |
| version cable end 1 | free end |
| version cable end 2 | GST18i3 plug |
material
| surface finish | tin-plated |
|---|---|
| halogen free | no |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.466 kWh/St |
| fire class | Eca |
dimensions
| total length | 1 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW | | |
| 05.587.3156.0 | lock (G)ST18 WS | | |
| 05.561.3653.0 | cover cap GST18I3VS B WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 06.560.0300.0 | mounting part GST18I3 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 06.561.7853.0 | mounting frame GST18I3 SW | | |
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 05.587.3156.1 | lock (G)ST18 SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.932.3453.0 | connector GST18I3S S1 ZR1 GR01 | | |
| 92.931.3453.0 | connector GST18I3S B1 ZR1 GR01 | | |
| 92.733.0153.0 | connector GST18I3F B2 ZR1 MGR01 | | |
| 92.933.0153.0 | connector GST18I3F B2 ZR1 GR01 | | |
| 92.734.0153.0 | connector GST18I3F S2 ZR1 MGR01 | | |
| 92.934.0153.0 | connector GST18I3F S2 ZR1 GR01 | | |
| 92.932.5353.0 | connector GST18I3S S1 ZR2 GR01 | | |
| 92.931.5353.0 | connector GST18I3S B1 ZR2 GR01 | | |
| 92.938.0158.0 | connector GST18I3S S1NZR1V WS | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 105.74kB | |
| Tender specifications (DOCX) | - | 11.87kB | DOCX |
| Tender specifications (TXT) | - | 589.00B | TXT |
| Tender specifications (TXT) neutral | - | 467.00B | TXT |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 421.85kB | |
| UKCA declaration of conformity | - | 354.49kB | |
| Approval VDE | - | 1.02MB | |
| Approval DEKRA KEMA | - | 2.39MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 77.67kB | |
| Customer drawings (TIFF) | - | 75.62kB | TIF |
| Dimensional drawings | - | 18.23kB | |
| Dimensional drawings (TIF) | - | 16.54kB | TIF |
| Customer drawings (DXF) | - | 3.00MB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 155.40kB | |
| CAD STEP data | - | 335.79kB | STP |
| CAD IGES data | - | 719.10kB | IGS |
| CAD JT data | - | 67.85kB | JT |
Retailer
Article number 92.232.1004.3
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pebble grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer