Back to overview
cable assembly GST18I4KSBS 25 20WS
Article number 92.208.2000.2
gesis® CLASSIC connecting cable, female - male, number of poles 4, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
commercial data
|
article number
|
92.208.2000.2
|
|---|---|
|
article description
|
cable assembly GST18I4KSBS 25 20WS
|
|
EAN
|
4049088337413
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
9440 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
455 g
|
|
volume single part
|
1189.95 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
20 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 1
|
|
continuity resistor
|
14.48 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
white
|
|
Pole codification
|
2, N, PE, 1
|
|
color of housing inclusive strain relief
|
white
|
model
|
nominal cross section conductor
|
2.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP40
|
|
cable type
|
H05VV-F
|
|
cable color
|
white
|
|
cable diameter max.
|
10.8 mm
|
|
version of cable
|
female - male
|
|
type of cord set
|
connecting cable
|
|
version cable end 1
|
GST18i4 female
|
|
version cable end 2
|
GST18i4 plug
|
material
|
surface finish
|
tin-plated
|
|---|---|
|
halogen free
|
no
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
1.399 kWh/St
|
|
fire class
|
Eca
|
dimensions
|
total length
|
2 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
| 05.566.9153.0 | cover cap GST18I4 BUCHSEN |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 119.92kB | |
| Tender specifications (DOCX) | - | 11.86kB | DOCX |
| Tender specifications (TXT) neutral | - | 466.00B | TXT |
| Tender specifications (TXT) | - | 586.00B | TXT |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 421.85kB | |
| UKCA declaration of conformity | - | 354.49kB | |
| Approval VDE | - | 1.02MB | |
| Approval DEKRA KEMA | - | 2.39MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.84kB | |
| RoHS certificate | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 91.24kB | |
| Customer drawings (TIFF) | - | 89.17kB | TIF |
| Customer drawings (DXF) | - | 4.51MB | DXF |
| Product group images | - | 23.43kB | JPG |
Retailer
Article number 92.208.2000.2
gesis® CLASSIC connecting cable, female - male, number of poles 4, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white