Back to overview
cable assembly GST18I5KSBS 15 10SW
BEST CHOICE
Article number 92.257.1000.1
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.257.1000.1 |
|---|---|
| article description | cable assembly GST18I5KSBS 15 10SW |
| EAN | 4015573587908 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 6690 g |
| volume packed | 23799 ccm |
| net weight single part | 217 g |
| volume single part | 793.3 ccm |
| packaging | cardboard |
| packaging quantity | 30 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 1 |
| continuity resistor | 12.2 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | 3, N, PE, 2, 1 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 1.5 mm² |
|---|---|
| degree of protection (IP) | IP40 |
| cable type | H05VV-F |
| cable color | black |
| cable diameter max. | 10.1 mm |
| version of cable | female - male |
| type of cord set | connecting cable |
| version cable end 1 | GST18i5 female |
| version cable end 2 | GST18i5 plug |
material
| surface finish | tin-plated |
|---|---|
| halogen free | no |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.906 kWh/St |
| fire class | Eca |
dimensions
| total length | 1 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | lock (G)ST18 WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN | | |
| 05.587.3156.1 | lock (G)ST18 SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.953.7053.1 | connector GST18I5S B1PZR1 SW | | |
| 92.954.4053.1 | connector GST18I5S S1 ZR1 SW | | |
| 92.953.4053.1 | connector GST18I5S B1 ZR1 SW | | |
| 92.953.3053.1 | connector GST18I5S B1BZR1 SW | | |
| 92.954.3053.1 | connector GST18I5S S1BZR1 SW | | |
| 92.954.5053.1 | connector GST18I5S S1 ZR2 SW | | |
| 92.753.4053.1 | connector GST18I5S B1 ZR1 MSW | | |
| 92.953.5053.1 | connector GST18I5S B1 ZR2 SW | | |
| 92.954.7053.1 | connector GST18I5S S1PZR1 SW | | |
| 92.754.4053.1 | connector GST18I5S S1 ZR1 MSW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.10kB | |
| | - | 11.86kB | DOCX |
| | - | 469.00B | TXT |
| | - | 589.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 421.85kB | |
| | - | 354.49kB | |
| | - | 2.39MB | |
| | - | 1.02MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 93.33kB | |
| | - | 91.30kB | TIF |
| | - | 20.62kB | |
| | - | 18.92kB | TIF |
| | - | 4.27MB | DXF |
| | - | 23.43kB | JPG |
Retailer
BEST CHOICE
Article number 92.257.1000.1
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer