Back to overview
cable assembly GST18I5KSBS 15 10TR01
Article number 92.257.1000.0
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier tomato red
commercial data
|
article number
|
92.257.1000.0
|
|---|---|
|
article description
|
cable assembly GST18I5KSBS 15 10TR01
|
|
EAN
|
4049088287244
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
7206 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
229.2 g
|
|
volume single part
|
793.3 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
30 piece(s)
|
certificates / approvals
general
|
rated current
|
16 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 3
|
|
continuity resistor
|
12.2 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
tomato red
|
|
Pole codification
|
3, N, PE, 2, 1
|
|
color of housing inclusive strain relief
|
black
|
model
|
nominal cross section conductor
|
1.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP40
|
|
cable type
|
H05VV-F
|
|
cable color
|
black
|
|
cable diameter max.
|
10.1 mm
|
|
version of cable
|
female - male
|
|
type of cord set
|
connecting cable
|
|
version cable end 1
|
GST18i5 female
|
|
version cable end 2
|
GST18i5 plug
|
material
|
surface finish
|
tin-plated
|
|---|---|
|
halogen free
|
no
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
0.908 kWh/St
|
|
fire class
|
Eca
|
dimensions
|
total length
|
1 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.954.4553.5 | connector GST18I5S S1 ZR1 S TR03 |
|
|
| 92.953.5553.5 | connector GST18I5S B1 ZR2 TR03 |
|
|
| 92.954.5553.5 | connector GST18I5S S1 ZR2 TR03 |
|
|
| 92.953.4553.5 | connector GST18I5S B1 ZR1 S TR03 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 122.36kB | |
|
|
- | 11.86kB | DOCX |
|
|
- | 474.00B | TXT |
|
|
- | 596.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 421.85kB | |
|
|
- | 354.49kB | |
|
|
- | 2.39MB | |
|
|
- | 1.02MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.06kB | |
|
|
- | 197.60kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 89.48kB | |
|
|
- | 87.39kB | TIF |
|
|
- | 5.13MB | DXF |
|
|
- | 23.43kB | JPG |
Retailer
Article number 92.257.1000.0
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier tomato red