cable assembly RST08I3 KS1- 75 L 25KG
RST® MICRO connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 6 A, cable type H05RN-F, total length 2.5 m, nominal cross section conductor 0.75 mm², longitudinal sealing yes, color of coding/ contact carrier pebble grey
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 4L.437.2537.8 |
|---|---|
| article description | cable assembly RST08I3 KS1- 75 L 25KG |
| EAN | 4049088573934 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 8600 g |
| volume packed | 23799 ccm |
| net weight single part | 207 g |
| volume single part | 594.975 ccm |
| packaging | cardboard |
| packaging quantity | 40 piece(s) |
| rated current | 6 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 2.5 kV |
| pollution degree | 3 |
| mechanical coding | yes |
| continuity resistor | 58.1 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | pebble grey |
| Pole codification | 1, 2, PE |
| color of housing inclusive strain relief | black |
| nominal cross section conductor | 0.75 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| wire strip length | 9 mm |
| sheath strip length | 35 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05RN-F |
| cable color | black |
| cable diameter max. | 7 mm |
| version of cable | female - free end |
| type of cord set | connection cable |
| version cable end 1 | female |
| version cable end 2 | free end |
| shielded | no |
| type of construction | cable screw gland |
| connection type | screw connection |
| cable diameter min. | 6.2 mm |
| surface finish | silver-plated |
|---|---|
| halogen free | no |
| continuous temperature of cable | 60 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.818 kWh/St |
| total length | 2.5 m |
|---|
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 96.92kB | |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 64.42kB | |
| Customer drawings (TIFF) | - | 62.39kB | TIF |
| Customer drawings (DXF) | - | 1.97MB | DXF |
| Product group images | - | 148.33kB | JPG |
Retailer
RST® MICRO connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 6 A, cable type H05RN-F, total length 2.5 m, nominal cross section conductor 0.75 mm², longitudinal sealing yes, color of coding/ contact carrier pebble grey
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer