Back to overview
cable assembly RST20I2K1-S315 L 80BR0
Article number 96.222.8038.4
RST® CLASSIC connection cable, free end - male, number of poles 2, rated voltage 50 V / 120 V, rated current 16 A, cable type H07RN-F, total length 8 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier signal brown
commercial data
|
article number
|
96.222.8038.4
|
|---|---|
|
article description
|
cable assembly RST20I2K1-S315 L 80BR0
|
|
EAN
|
4015573946118
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
9922.1 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
953.81 g
|
|
volume single part
|
2379.9 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
10 piece(s)
|
certificates / approvals
general
|
rated current
|
16 A
|
|---|---|
|
rated voltage
|
50 V / 120 V
|
|
rated voltage 2
|
120 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
3
|
|
continuity resistor
|
92.3 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
signal brown
|
|
Pole codification
|
1, 2
|
|
color of housing inclusive strain relief
|
black
|
model
|
nominal cross section conductor
|
1.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP66/68 (3m;2h)
|
|
wire strip length
|
9 mm
|
|
sheath strip length
|
35 mm
|
|
preparation of conductor ends
|
ultrasonically compressed wire ends
|
|
cable type
|
H07RN-F
|
|
cable color
|
black
|
|
cable diameter max.
|
9.7 mm
|
|
version of cable
|
male - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
free end
|
|
version cable end 2
|
male
|
|
shielded
|
no
|
|
type of construction
|
shrinkage tube
|
|
connection type
|
crimp
|
|
cable diameter min.
|
8.5 mm
|
material
|
surface finish
|
silver-plated
|
|---|---|
|
halogen free
|
no
|
|
continuous temperature of cable
|
60 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
4.967 kWh/St
|
dimensions
|
total length
|
8 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 101.35kB | |
|
|
- | 11.84kB | DOCX |
|
|
- | 575.00B | TXT |
|
|
- | 457.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 366.45kB | |
|
|
- | 226.06kB | |
|
|
- | 667.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.77kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 71.16kB | |
|
|
- | 69.26kB | TIF |
|
|
- | 16.30kB | |
|
|
- | 14.63kB | TIF |
|
|
- | 2.92MB | DXF |
Retailer
Article number 96.222.8038.4
RST® CLASSIC connection cable, free end - male, number of poles 2, rated voltage 50 V / 120 V, rated current 16 A, cable type H07RN-F, total length 8 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier signal brown