Back to overview
cable assembly RST20I2K1-S315PL 10BR0
Article number 96.222.1008.4
RST® CLASSIC connection cable, free end - male, number of poles 2, rated voltage 50 V / 120 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier signal brown
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 96.222.1008.4 |
|---|---|
| article description | cable assembly RST20I2K1-S315PL 10BR0 |
| EAN | 4015573945791 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 9450 g |
| volume packed | 23799 ccm |
| net weight single part | 121 g |
| volume single part | 317.32 ccm |
| packaging | cardboard |
| packaging quantity | 75 piece(s) |
general
| rated current | 16 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| continuity resistor | 12.5 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | signal brown |
| Pole codification | 1, 2 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 1.5 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) |
| wire strip length | 9 mm |
| sheath strip length | 35 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05VV-F |
| cable color | black |
| cable diameter max. | 7.7 mm |
| version of cable | male - free end |
| type of cord set | connection cable |
| version cable end 1 | free end |
| version cable end 2 | male |
| shielded | no |
| type of construction | shrinkage tube |
| connection type | crimp |
| cable diameter min. | 7.3 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | no |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.393 kWh/St |
| fire class | Eca |
dimensions
| total length | 1 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 100.12kB | |
| | - | 11.86kB | DOCX |
| | - | 575.00B | TXT |
| | - | 457.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 366.45kB | |
| | - | 226.06kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.18kB | |
| | - | 69.28kB | TIF |
| | - | 16.30kB | |
| | - | 14.63kB | TIF |
| | - | 2.79MB | DXF |
Retailer
Article number 96.222.1008.4
RST® CLASSIC connection cable, free end - male, number of poles 2, rated voltage 50 V / 120 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier signal brown
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer