Back to overview
cable assembly RST20I3K1B- 25D 20GN02
Article number 96.233.20D5.7
RST® CLASSIC connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier leaves green
commercial data
|
article number
|
96.233.20D5.7
|
|---|---|
|
article description
|
cable assembly RST20I3K1B- 25D 20GN02
|
|
EAN
|
4049088534027
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
9329.5 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
178.91 g
|
|
volume single part
|
475.98 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
3
|
|
continuity resistor
|
14.78 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
leaves green
|
|
Pole codification
|
1, 2, PE
|
|
color of housing inclusive strain relief
|
black
|
model
|
nominal cross section conductor
|
2.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP66/68 (3m;2h)
|
|
wire strip length
|
9 mm
|
|
sheath strip length
|
35 mm
|
|
preparation of conductor ends
|
ultrasonically compressed wire ends
|
|
cable type
|
H05Z1Z1-F
|
|
cable color
|
black
|
|
cable diameter max.
|
10.1 mm
|
|
version of cable
|
female - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
female
|
|
version cable end 2
|
free end
|
|
shielded
|
no
|
|
type of construction
|
shrinkage tube
|
|
connection type
|
crimp
|
|
cable diameter min.
|
9.7 mm
|
material
|
surface finish
|
silver-plated
|
|---|---|
|
halogen free
|
yes
|
|
fire load
|
1.044 kWh/St
|
|
fire class
|
Dca s1 d2 a1
|
dimensions
|
total length
|
2 m
|
|---|
classification
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|---|---|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 40.59kB | |
| Tender specifications (DOCX) | - | 13.75kB | DOCX |
| Tender specifications (TXT) neutral | - | 474.00B | TXT |
| Tender specifications (TXT) | - | 592.00B | TXT |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 130.66kB | |
| UKCA declaration of conformity | - | 226.06kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.77kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Retailer
Article number 96.233.20D5.7
RST® CLASSIC connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier leaves green