Back to overview
cable assembly RST20I3K1BF 15 15SW
Article number 99.712.0000.7
RST® CLASSIC mains connection cable, female - SchuKo plug, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H07RN-F, total length 1.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 99.712.0000.7 |
|---|---|
| article description | cable assembly RST20I3K1BF 15 15SW |
| EAN | 4015573983687 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 6965 g |
| volume packed | 23799 ccm |
| net weight single part | 254.8 g |
| volume single part | 951.96 ccm |
| packaging | cardboard |
| packaging quantity | 25 piece(s) |
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| continuity resistor | 18.2 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 1.5 mm² |
|---|---|
| degree of protection (IP) | IP20 |
| wire strip length | 9 mm |
| sheath strip length | 35 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H07RN-F |
| cable color | black |
| cable diameter max. | 9.9 mm |
| version of cable | female - male CEE 7/4 |
| type of cord set | mains connection cable |
| version cable end 1 | female |
| version cable end 2 | SchuKo plug |
| shielded | no |
| type of construction | shrinkage tube |
| connection type | crimp |
| cable diameter min. | 9.5 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | no |
| continuous temperature of cable | 60 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0 kWh/St |
dimensions
| total length | 1.5 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.929.0000.7 | distributor RST20I3B 7P1 V SW | | |
| 99.906.0000.7 | distributor RST20I3B 3P1 F VG SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.43kB | |
| | - | 13.56kB | DOCX |
| | - | 565.00B | TXT |
| | - | 450.00B | TXT |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 17.01kB | |
| | - | 15.32kB | TIF |
Retailer
Article number 99.712.0000.7
RST® CLASSIC mains connection cable, female - SchuKo plug, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H07RN-F, total length 1.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer