Back to overview
cable assembly RST20I5KS-S 25H 30SW
BEST CHOICE
Article number 99.478.0124.0
RST® CLASSIC connection cable, free end - male, number of poles 5, rated voltage 400 V / 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 3 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 99.478.0124.0 |
|---|---|
| article description | cable assembly RST20I5KS-S 25H 30SW |
| EAN | 4049088676543 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 393 mm |
|---|---|
| width packed | 343 mm |
| height packed | 198 mm |
| gross weight packed | 11940 g |
| volume packed | 26690 ccm |
| net weight single part | 769 g |
| volume single part | 1779.333 ccm |
| packaging | cardboard |
| packaging quantity | 15 piece(s) |
general
| rated current | 20 A |
|---|---|
| rated voltage | 400 V / 250 V |
| rated voltage 2 | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| continuity resistor | 7.39 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | 3, N, PE, 2, 1 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 2.5 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| wire strip length | 9 mm |
| sheath strip length | 70 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05Z1Z1-F |
| cable color | black |
| cable diameter max. | 12.1 mm |
| version of cable | male - free end |
| type of cord set | connection cable |
| version cable end 1 | free end |
| version cable end 2 | male |
| shielded | no |
| type of construction | cable screw gland |
| connection type | screw connection |
| cable diameter min. | 11.8 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | yes |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 2.356 kWh/St |
| fire class | Cca s1 d1 a1 |
dimensions
| total length | 3 m |
|---|
classification
| ECLASS 8.1 | patch cord for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.456.1155.1 | Circuitbreaker Module FH RCBO 16 CARST20 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.50kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Retailer
BEST CHOICE
Article number 99.478.0124.0
RST® CLASSIC connection cable, free end - male, number of poles 5, rated voltage 400 V / 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 3 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer