Back to overview
Circuitbreaker Module FH RCBO 16 CARST20
BEST CHOICE
Article number 75.456.1155.1
podis® CON 5G16 Circuitbreaker Module, integrated device RCBO 3+N C16 A / 0.03 A / 6 kA, output RST20i5 Female, colour of coding / insert connector black, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.456.1155.1 |
|---|---|
| article description | Circuitbreaker Module FH RCBO 16 CARST20 |
| EAN | 4049088670787 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85363030 |
packaging dimensions
| length packed | 505 mm |
|---|---|
| width packed | 155 mm |
| height packed | 165 mm |
| gross weight packed | 2304.7 g |
| volume packed | 12915.375 ccm |
| net weight single part | 1996 g |
| volume single part | 12915.375 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| color | black |
|---|---|
| degree of protection (IP) | IP65 |
| min. ambient temperature | -25 °C |
| max. ambient temperature | 50 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK10 |
| rated current | 16 A |
| rated voltage | 400 V |
| type of security device | RCBO 3+N C16 A / 0.03 A / 6 kA |
| connection type 1 | insulation piercing connection |
| connection type 2 | plug-in connection |
| housing material | polyamide |
| halogen free | yes |
| type of fastening | integriert |
| mounting method | surface mounting |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| insulation components continous temperature | 120 °C |
connection data
| number of poles | 5 |
|---|---|
| internal cross secction | 2.5 mm² |
| rated cross section power bus | 16 mm² |
dimensions
| length | 438.8 mm |
|---|---|
| assembly width | 100 mm |
| assembly height | 126 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC002588 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.565.9853.1 | cover for female connector SW | | |
| 99.530.0000.7 | cover for female connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.477.0124.0 | cable assembly RST20I5KS-S 25H 25SW | | |
| 99.476.0124.0 | cable assembly RST20I5KS-S 25H 20SW | | |
| 00.771.0307.1 | flat cable FL-LSHF 5G16 | | |
| 99.475.0124.0 | cable assembly RST20I5KS-S 25H 15SW | | |
| 99.099.0000.8 | flat cable FL-LSHF 5G25 | | |
| 99.473.0124.0 | cable assembly RST20I5KS-S 25H 05SW | | |
| 99.478.0124.0 | cable assembly RST20I5KS-S 25H 30SW | | |
| 99.474.0124.0 | cable assembly RST20I5KS-S 25H 10SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 267.02kB | |
| | - | 161.36kB | |
| | - | 12.11kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 131.07kB | |
| | - | 129.07kB | TIF |
| | - | 26.19MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 547.07kB |
Retailer
BEST CHOICE
Article number 75.456.1155.1
podis® CON 5G16 Circuitbreaker Module, integrated device RCBO 3+N C16 A / 0.03 A / 6 kA, output RST20i5 Female, colour of coding / insert connector black, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer