Back to overview
cable screw gland M25 x 1,5 9 - 16
Article number Z5.507.1453.1
Cable Gland M25 x 1.5 for cable diameters 9 - 16 mm, black, polyamide, Locknut 05.505.0253.1 separately
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z5.507.1453.1 |
|---|---|
| article description | cable screw gland M25 x 1,5 9 - 16 |
| EAN | 4015573668713 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 168 mm |
|---|---|
| width packed | 109 mm |
| height packed | 38 mm |
| gross weight packed | 186.61 g |
| volume packed | 696 ccm |
| net weight single part | 17.238 g |
| volume single part | 69.6 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| degree of protection (IP) | IP65 |
|---|---|
| shock resistance | IK09 |
| material | plastic |
model
| model | small part |
|---|
classification
| ETIM 5.0 | cable screw gland |
|---|---|
| ECLASS 8.1 | cable screw gland (electrical installation, parts) |
| ETIM 4.0 | cable screw gland |
| ETIM 6.0 | EC000441 |
| ETIM 7.0 | EC000441 |
| ECLASS 11 | 27144432 |
| ETIM 8.0 | EC000441 |
| ETIM 9.0 | EC000441 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 128.55kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.68kB | |
| | - | 65.58kB | TIF |
| | - | 1.16MB | DXF |
Retailer
Article number Z5.507.1453.1
Cable Gland M25 x 1.5 for cable diameters 9 - 16 mm, black, polyamide, Locknut 05.505.0253.1 separately
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer