Back to overview
configurable control component SP-COP2-EN-A DC 24V
Article number R1.190.1210.0
samosPRO-Compact module, 16 safe inputs, 4 safe outputs, 4 configurable safe I/O, USB-Interface, Ethernet, Pluggable screw-terminals
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | R1.190.1210.0 |
|---|---|
| article description | configurable control component SP-COP2-EN-A DC 24V |
| EAN | 4049088257766 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85371091 |
packaging dimensions
| length packed | 167 mm |
|---|---|
| width packed | 142 mm |
| height packed | 55 mm |
| gross weight packed | 355 g |
| volume packed | 1305 ccm |
| net weight single part | 286 g |
| volume single part | 1305 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| suitable for safety functions | yes |
|---|---|
| number of HW-interfaces USB | 1 |
| number of HW-interfaces industrial Ethernet | 1 |
| supporting TCP/IP protocol | yes |
| supporting MODBUS protocol | no |
| supporting protocol for PROFINET IO | no |
| supporting protocol for EtherNet/IP | no |
| SIL according to IEC 61508 | 3 |
| type of data transmission | serial |
| networkability | no |
| Erweiterbar | yes |
| programmable | yes |
| in-/outputs configurable | yes |
connection data
| type of electric connection | screw connection |
|---|---|
| detachable clamps | yes |
safety parameters
| category (ISO 13849-1) | 4 |
|---|---|
| PL (ISO 13849-1) | Level e |
| SILCL (IEC 62061) | 3 |
| HFT | 1 |
| TM | 20 a |
| note | more safety characteristics can be found in the manual. |
application
| with automatic closing | yes |
|---|---|
| function contactless working protection installation | yes |
| function operating mode selection | yes |
| function emergency stop | yes |
| function contacter monitoring | yes |
| function restart blockage | yes |
| function acces control | yes |
| function affirm pushbutton | yes |
| function 2-hand switching | yes |
| on delay timer | yes |
| off delay timer | yes |
output circuit
| number of outputs | 8 |
|---|---|
| output current | 4 A |
| short-circuit protection, outputs | yes |
| type of digital output | transistor |
| min. allowed output voltage | 16.2 V |
| max. allowed output voltage | 30 V |
| max. number of digital outputs, integrated | 8 |
control circuit
| min. rated DC voltage for controls | 15.6 V |
|---|---|
| max. rated DC voltage for controls | 30 V |
| number of inputs | 16 |
| input current with signal 1 | 2.3 mA |
| permitted voltage at input | 30 V |
supply circuit
| min. supply voltage | 16.8 V |
|---|---|
| max. supply voltage | 30 V |
| nominal voltage DC | 24 V |
dimensions
| depth | 115 mm |
|---|---|
| width | 45 mm |
| height | 96 mm |
classification
| ETIM 5.0 | configurable control component |
|---|---|
| ECLASS 8.1 | configurable control component |
| ETIM 4.0 | configurable control component |
| ETIM 6.0 | EC002538 |
| ETIM 7.0 | EC002538 |
| ECLASS 11 | 27243101 |
| ETIM 8.0 | EC002538 |
| ETIM 9.0 | EC002538 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-7(c)I , III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| R1.190.1040.0 | coverage SP-COP Abdeckung | | |
| 99.209.9999.9 | safety plug set push in SAFETY PUSH IN SET | | |
| R1.190.1000.0 | samosPRO samosPRO-Speicherkarte für SP-COP | | |
| R1.190.1020.0 | samosPRO SP-CABLE-ETH1 | | |
| 99.208.9999.9 | PCB connector SAFETY SCHRAUBKL.SET | | |
| R1.190.1010.0 | samosPRO SP-CABLE-USB1 | | |
| 56.202.8055.0 | initiator terminal WTP 1,5 I/O-3 | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| R1.190.1000.0 | samosPRO samosPRO-Speicherkarte für SP-COP | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 139.60kB | |
| | - | 34.29kB | ZIP |
| | - | 12.86MB | |
| | - | 7.80MB | |
| | - | 1.01MB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.65MB | |
| | - | 56.52kB | |
| | - | 4.74MB | |
| | - | 927.30kB | |
| | - | 1.84MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.78kB | |
| | - | 73.47kB | TIF |
| | - | 3.65MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 396.63kB | |
| | - | 4.21MB | STP |
| | - | 8.60MB | IGS |
| | - | 1.50MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
| | - | 1.98MB | EDZ |
| | - | 286.00B | HTM |
Retailer
Article number R1.190.1210.0
samosPRO-Compact module, 16 safe inputs, 4 safe outputs, 4 configurable safe I/O, USB-Interface, Ethernet, Pluggable screw-terminals
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer