Back to overview
samosPRO samosPRO-Speicherkarte für SP-COP
Article number R1.190.1000.0
samosPRO-Memory card for SP-COP
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | R1.190.1000.0 |
|---|---|
| article description | samosPRO samosPRO-Speicherkarte für SP-COP |
| EAN | 4049088270994 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85235190 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 2.61 g |
| volume single part | 52 ccm |
| packaging quantity | 0 piece(s) |
classification
| ETIM 5.0 | digital memory medium |
|---|---|
| ECLASS 8.1 | controller (accessories, not specified) |
| ETIM 4.0 | digital memory medium |
| ETIM 6.0 | EC001068 |
| ETIM 7.0 | EC001068 |
| ECLASS 11 | 27143092 |
| ETIM 8.0 | EC001068 |
| ETIM 9.0 | EC001068 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.19kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.65MB | |
| | - | 4.74MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.26kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
| | - | 53.77kB | EDZ |
| | - | 286.00B | HTM |
Retailer
Article number R1.190.1000.0
samosPRO-Memory card for SP-COP
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer