Back to overview
connector BST14I2F B1 ZR1 S MGN01
BEST CHOICE
Article number 93.421.0553.1
gesis® NV connector, number of poles 2, female, connection type spring clamp connection, rated voltage 50 V, rated current 3 A, cable diameter 5.5 - 6.5 mm, color of coding/ contact carrier green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 93.421.0553.1 |
|---|---|
| article description | connector BST14I2F B1 ZR1 S MGN01 |
| EAN | 4015573442542 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 166 mm |
| height packed | 68 mm |
| gross weight packed | 295 g |
| volume packed | 2088 ccm |
| net weight single part | 4.64 g |
| volume single part | 41.76 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 3 A |
|---|---|
| rated voltage | 50 V |
| rated impulse voltage | 0.8 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | yes |
| continuity resistor | 2 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | green |
| Pole codification | 1+, 2- |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 6017 |
connection data
| cable diameter max. | 6.5 mm |
|---|---|
| cable diameter min. | 5.5 mm |
| connection cross section solid mm² max. | 0.75 mm² |
| connection cross section solid mm² min. | 0.25 mm² |
| terminations per pole | 1 |
| sheath strip length | 21 mm |
| wire strip length | 9 mm |
model
| model | female |
|---|---|
| connection type | spring clamp connection |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuBe |
| fire load | 0.035 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | gilt |
dimensions
| length | 47 mm |
|---|---|
| width | 15.2 mm |
| height | 14.4 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC003250 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 94.425.1004.7 | cable assembly BST14I2KF-S 50 10GN01 | | |
| 93.422.0553.1 | connector BST14I2F S1 ZR1 S MGN01 | | |
| 93.422.0353.1 | device connector BST14I2F S1 R S GN01 | | |
| 94.425.1000.7 | cable assembly BST14I2KFBS 50 10GN01 | | |
| 94.425.1003.7 | cable assembly BST14I2KFB- 50 10GN01 | | |
| 93.420.0653.0 | distributor BST14I2V 2P1T GN01 | | |
| 93.422.0653.1 | device connector BST14I2L S1 GN01 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 171.38kB | |
| | - | 108.05kB | |
| | - | 13.64kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 366.95kB | |
| | - | 331.17kB | |
| | - | 0.97MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.61kB | |
| | - | 64.50kB | TIF |
| | - | 16.14kB | |
| | - | 14.46kB | TIF |
| | - | 379.13kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 274.91kB | |
| | - | 756.03kB | STP |
| | - | 1.59MB | IGS |
| | - | 104.99kB | JT |
Retailer
BEST CHOICE
Article number 93.421.0553.1
gesis® NV connector, number of poles 2, female, connection type spring clamp connection, rated voltage 50 V, rated current 3 A, cable diameter 5.5 - 6.5 mm, color of coding/ contact carrier green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer