Back to overview
connector GST15I3S S1 ZR2 SW
BEST CHOICE
Article number 91.932.4053.1
gesis® MINI connector, number of poles 3, male, connection type screw connection, rated voltage 250 V, rated current 16 A, cable diameter 7.5 - 12 mm, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 91.932.4053.1 |
|---|---|
| article description | connector GST15I3S S1 ZR2 SW |
| EAN | 4049088119330 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 340 mm |
|---|---|
| width packed | 154 mm |
| height packed | 124 mm |
| gross weight packed | 1580 g |
| volume packed | 6493 ccm |
| net weight single part | 12.6 g |
| volume single part | 64.93 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 1 |
| continuity resistor | 0.45 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 9005 |
connection data
| cable diameter max. | 12 mm |
|---|---|
| cable diameter min. | 7.5 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| terminations per pole | 1 |
| sheath strip length | 32 mm |
| wire strip length | 8 mm |
model
| model | male |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.07 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 65.4 mm |
|---|---|
| width | 23 mm |
| height | 14 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 567.69kB | |
| | - | 121.50kB | |
| | - | 13.67kB | DOCX |
| | - | 670.00B | TXT |
| | - | 558.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.70kB | |
| | - | 324.75kB | |
| | - | 510.99kB | |
| | - | 192.21kB | |
| | - | 3.57MB | |
| | - | 266.15kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 198.35kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.87kB | |
| | - | 73.79kB | TIF |
| | - | 1.99MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 148.09kB | |
| | - | 155.11kB | STP |
| | - | 405.36kB | IGS |
| | - | 97.81kB | JT |
Retailer
BEST CHOICE
Article number 91.932.4053.1
gesis® MINI connector, number of poles 3, male, connection type screw connection, rated voltage 250 V, rated current 16 A, cable diameter 7.5 - 12 mm, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer