Back to overview
connector GST18I4F S2 ZR1 TB03
Article number 92.944.0453.0
gesis® CLASSIC connector, number of poles 4, male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 9.5 - 11.5 mm, color of coding/ contact carrier turquoise blue
commercial data
|
article number
|
92.944.0453.0
|
|---|---|
|
article description
|
connector GST18I4F S2 ZR1 TB03
|
|
EAN
|
4049088260353
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
343 mm
|
|---|---|
|
width packed
|
204 mm
|
|
height packed
|
165 mm
|
|
gross weight packed
|
1765 g
|
|
volume packed
|
11546 ccm
|
|
net weight single part
|
31.307 g
|
|
volume single part
|
230.92 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
strain relief
|
yes
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 3
|
|
continuity resistor
|
0.45 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
turquoise blue
|
|
Pole codification
|
1, 2/N, 3, 4
|
|
color of housing inclusive strain relief
|
black
|
|
RAL-Nummer Codierung/Kontakteinsatz
|
5018
|
connection data
|
cable diameter max.
|
11.5 mm
|
|---|---|
|
cable diameter min.
|
9.5 mm
|
|
connection cross section solid mm² max.
|
2.5 mm²
|
|
connection cross section solid mm² min.
|
0.75 mm²
|
|
connection cross section fine stranded mm² max.
|
1.5 mm²
|
|
connection cross section fine stranded mm² min.
|
0.75 mm²
|
|
terminations per pole
|
2
|
|
sheath strip length
|
53 mm
|
|
wire strip length
|
9 mm
|
model
|
model
|
male
|
|---|---|
|
connection type
|
spring clamp connection
|
|
degree of protection (IP)
|
IP40
|
|
remark to type of connection
|
fine stranded and stranded conductors require cable end sleeve
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.155 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
tin-plated
|
dimensions
|
length
|
75 mm
|
|---|---|
|
width
|
42.25 mm
|
|
height
|
17 mm
|
classification
|
ETIM 5.0
|
plug-in connector for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in connector for plug-in building installation
|
|
ETIM 4.0
|
plug-in connector for plug-in building installation
|
|
ETIM 6.0
|
EC002560
|
|
ETIM 7.0
|
EC002560
|
|
ECLASS 11
|
27440605
|
|
ETIM 8.0
|
EC002560
|
|
ETIM 9.0
|
EC002560
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
| 05.566.9153.0 | cover cap GST18I4 BUCHSEN |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.043.0058.0 | device connector GST18I4L B1H WS |
|
|
| 92.207.1003.0 | cable assembly GST18I4KSB- 15 10TR01 |
|
|
| 92.943.0453.0 | connector GST18I4F B2 ZR1 TB03 |
|
|
| 92.043.0158.0 | device connector GST18I4L B1H GR01 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 470.03kB | |
|
|
- | 67.81kB | |
|
|
- | 12.23kB | DOCX |
|
|
- | 709.00B | TXT |
|
|
- | 589.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 367.18kB | |
|
|
- | 367.32kB | |
|
|
- | 2.39MB | |
|
|
- | 3.50MB | |
|
|
- | 192.21kB | |
|
|
- | 1.02MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.74kB | |
|
|
- | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 263.07kB | |
|
|
- | 468.58kB | STP |
|
|
- | 1.08MB | IGS |
|
|
- | 188.75kB | JT |
Retailer
Article number 92.944.0453.0
gesis® CLASSIC connector, number of poles 4, male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 9.5 - 11.5 mm, color of coding/ contact carrier turquoise blue