Back to overview
connector GST18I5S S1 ZR1 MBL01
Article number 92.754.4153.0
gesis® CLASSIC connector, pre-assembled, number of poles 5, male, connection type screw connection, rated voltage 50 V, rated current 6 A, cable diameter 7 - 12 mm, color of coding/ contact carrier light blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.754.4153.0 |
|---|---|
| article description | connector GST18I5S S1 ZR1 MBL01 |
| EAN | 4049088427961 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 204 mm |
|---|---|
| width packed | 178 mm |
| height packed | 175 mm |
| gross weight packed | 1600 g |
| volume packed | 6355 ccm |
| net weight single part | 28.81 g |
| volume single part | 127.1 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| rated current | 6 A |
|---|---|
| rated voltage | 50 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 6 |
| continuity resistor | 0.4 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | light blue |
| Pole codification | 1, 2, 3, 4, 5 |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 5012 |
connection data
| cable diameter max. | 12 mm |
|---|---|
| cable diameter min. | 7 mm |
| connection cross section solid mm² max. | 0.75 mm² |
| connection cross section fine stranded mm² max. | 0.75 mm² |
| terminations per pole | 1 |
| sheath strip length | 37 mm |
| wire strip length | 7 mm |
model
| model | male |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP40 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.157 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 76.4 mm |
|---|---|
| width | 47.7 mm |
| height | 15 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.257.1003.0 | cable assembly GST18I5KSB- 15 10TR01 | | |
| 92.053.0458.0 | device connector GST18I5L B1H PB02 | | |
| 92.053.0258.0 | device connector GST18I5L B1V BL01 | | |
| 92.053.0058.0 | device connector GST18I5L B1H WS | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.81kB | |
| | - | 549.00B | TXT |
| | - | 670.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.60kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 74.83kB | |
| | - | 72.86kB | TIF |
| | - | 4.77MB | DXF |
| | - | 23.43kB | JPG |
Retailer
Article number 92.754.4153.0
gesis® CLASSIC connector, pre-assembled, number of poles 5, male, connection type screw connection, rated voltage 50 V, rated current 6 A, cable diameter 7 - 12 mm, color of coding/ contact carrier light blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer