Back to overview
connector RST08i3/2S S1 ZR1SHL SG
Article number 41.022.3041.4
RST® MICRO connector, straight, number of poles 2, male, connection type screw connection, rated voltage 50 V / 120 V, rated current 8 A, cable diameter 4 - 7 mm, color of coding/ contact carrier slate grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 41.022.3041.4 |
|---|---|
| article description | connector RST08i3/2S S1 ZR1SHL SG |
| EAN | 4049088482151 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 430 g |
| volume packed | 4612.5 ccm |
| net weight single part | 5.9 g |
| volume single part | 92.25 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 8 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 2.5 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.55 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | slate grey |
| Pole codification | 1, 2 |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 7015 |
connection data
| cable diameter max. | 7 mm |
|---|---|
| cable diameter min. | 4 mm |
| connection cross section solid mm² max. | 1 mm² |
| connection cross section solid mm² min. | 0.2 mm² |
| connection cross section fine stranded mm² max. | 1 mm² |
| connection cross section fine stranded mm² min. | 0.22 mm² |
| terminations per pole | 1 |
| sheath strip length | 18 mm |
| wire strip length | 6 mm |
technical data UL
| rated voltage UL | 400 kV |
|---|---|
| rated current UL | 8 A |
| connection cross section solid AWG min. | 24 AWG |
| connection cross section solid AWG max. | 20 AWG |
| connection cross section stranded AWG min. | 24 AWG |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
| UL classification housing | UL-V0 |
| UL classification strain relief | UL-V0 |
model
| model | male |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.014 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 41.8 mm |
|---|---|
| width | 14.9 mm |
| height | 14.9 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.502.6300.0 | screwdriver RST MICRO SW 0,9 | | |
| 06.502.6100.0 | allen key RST MICRO SW 0,9 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 4L.021.4041.4 | device connector RST08i3/2S 11 M02HL SG | | |
| 4L.021.3041.4 | connector RST08i3/2S 11 ZR1SHL SG | | |
| 41.021.4041.4 | device connector RST08i3/2S B1 M02HL SG | | |
| 4L.020.0141.4 | distributor RST08i2VL3P1HF V L SG | | |
| 4L.020.1141.4 | distributor RST08i2VL2P1YF V L SG | | |
| 41.021.3041.4 | connector RST08i3/2S B1 ZR1SHL SG | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.47MB | |
| | - | 139.66kB | |
| | - | 13.66kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.55kB | |
| | - | 37.08kB | |
| | - | 226.83kB | |
| | - | 971.92kB | |
| | - | 1.07MB | |
| | - | 1.29MB | |
| | - | 1.12MB | |
| | - | 610.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 86.53kB | |
| | - | 84.41kB | TIF |
| | - | 4.24MB | DXF |
| | - | 148.33kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 0.99MB | |
| | - | 120.06kB | STP |
| | - | 400.79kB | IGS |
| | - | 88.58kB | JT |
Retailer
Article number 41.022.3041.4
RST® MICRO connector, straight, number of poles 2, male, connection type screw connection, rated voltage 50 V / 120 V, rated current 8 A, cable diameter 4 - 7 mm, color of coding/ contact carrier slate grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer