Back to overview
connector RST08i5 S B1 ZR6SHL SG
Article number 41.051.3041.4
RST® MICRO connector, straight, number of poles 5, female, connection type screw connection, rated voltage 50 V / 120 V, rated current 8 A, cable diameter 5 - 10.6 mm, color of coding/ contact carrier slate grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 41.051.3041.4 |
|---|---|
| article description | connector RST08i5 S B1 ZR6SHL SG |
| EAN | 4049088555534 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 202 mm |
|---|---|
| width packed | 165 mm |
| height packed | 56 mm |
| gross weight packed | 780 g |
| volume packed | 1866 ccm |
| net weight single part | 14.4 g |
| volume single part | 37.32 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| rated current | 8 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 2.5 kV |
| strain relief | yes |
| pollution degree | 3 |
| mechanical coding | yes |
| continuity resistor | 0.55 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | slate grey |
| Pole codification | 1, 2, 3, 4, 5 |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 7015 |
connection data
| cable diameter max. | 10.6 mm |
|---|---|
| cable diameter min. | 5 mm |
| connection cross section solid mm² max. | 1 mm² |
| connection cross section solid mm² min. | 0.2 mm² |
| connection cross section fine stranded mm² max. | 1 mm² |
| connection cross section fine stranded mm² min. | 0.22 mm² |
| terminations per pole | 1 |
| sheath strip length | 22 mm |
| wire strip length | 6 mm |
technical data UL
| connection cross section solid AWG min. | 24 AWG |
|---|---|
| connection cross section solid AWG max. | 16 AWG |
| connection cross section stranded AWG min. | 24 AWG |
model
| model | female |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 56 mm |
|---|---|
| width | 20 mm |
| height | 20 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.47MB | |
| | - | 167.29kB | |
| | - | 13.73kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 123.86kB | |
| | - | 121.76kB | TIF |
| | - | 4.54MB | DXF |
| | - | 148.33kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 373.97kB | |
| | - | 909.38kB | STP |
| | - | 2.58MB | IGS |
| | - | 396.18kB | JT |
Retailer
Article number 41.051.3041.4
RST® MICRO connector, straight, number of poles 5, female, connection type screw connection, rated voltage 50 V / 120 V, rated current 8 A, cable diameter 5 - 10.6 mm, color of coding/ contact carrier slate grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer