Back to overview
connector RST20I5SXS1 ZR2SV SW
Article number X6.052.4553.1
RST® CLASSIC ATEX connector, straight, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 13 - 18 mm, color of coding/ contact carrier black
commercial data
|
article number
|
X6.052.4553.1
|
|---|---|
|
article description
|
connector RST20I5SXS1 ZR2SV SW
|
|
EAN
|
4049088324475
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
343 mm
|
|---|---|
|
width packed
|
204 mm
|
|
height packed
|
165 mm
|
|
gross weight packed
|
5840 g
|
|
volume packed
|
11546 ccm
|
|
net weight single part
|
54.5 g
|
|
volume single part
|
115.46 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
strain relief
|
yes
|
|
pollution degree
|
3
|
|
continuity resistor
|
0.55 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
black
|
|
Pole codification
|
3, N, PE, 2, 1
|
|
color of housing inclusive strain relief
|
black
|
|
explosion-tested version
|
yes
|
|
RAL-Nummer Codierung/Kontakteinsatz
|
9005
|
connection data
|
cable diameter max.
|
18 mm
|
|---|---|
|
cable diameter min.
|
13 mm
|
|
connection cross section solid mm² max.
|
2.5 mm²
|
|
connection cross section solid mm² min.
|
1.5 mm²
|
|
connection cross section fine stranded mm² max.
|
2.5 mm²
|
|
connection cross section fine stranded mm² min.
|
1.5 mm²
|
|
terminations per pole
|
1
|
|
sheath strip length
|
37 mm
|
|
wire strip length
|
8 mm
|
model
|
model
|
male
|
|---|---|
|
connection type
|
screw connection
|
|
degree of protection (IP)
|
IP66/68 (3m;2h) /IP69
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.361 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
silver-plated
|
dimensions
|
length
|
94.6 mm
|
|---|---|
|
width
|
35.4 mm
|
|
height
|
35.4 mm
|
classification
|
ETIM 5.0
|
plug-in connector for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in connector for plug-in building installation
|
|
ETIM 4.0
|
plug-in connector for plug-in building installation
|
|
ETIM 6.0
|
EC002560
|
|
ETIM 7.0
|
EC002560
|
|
ECLASS 11
|
27440605
|
|
ETIM 8.0
|
EC002560
|
|
ETIM 9.0
|
EC002560
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
| 99.532.0000.7 | cover for male connector SW |
|
|
| 05.565.9953.1 | cover for male connector SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
| X6.051.6053.1 | device connector RST20I5SXB1 M00 SW |
|
|
| X6.051.5053.1 | device connector RST20I5SXB1 M01 SW |
|
|
| X6.053.6053.1 | device connector RST20I5SXB1 M90 SW |
|
|
| X6.051.4553.1 | connector RST20I5SXB1 ZR2S SW |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 420.68kB | |
| Data sheet | - | 62.29kB | |
| Tender specifications (TXT) | - | 763.00B | TXT |
| Tender specifications (TXT) neutral | - | 637.00B | TXT |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Certificate of conformity (ATEX) | - | 218.96kB | |
| Approval SEV-Ex | - | 1.17MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Retailer
Article number X6.052.4553.1
RST® CLASSIC ATEX connector, straight, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 13 - 18 mm, color of coding/ contact carrier black