Back to overview
cover for male connector SW
Article number 99.532.0000.7
RST20i5/4 cover piece, for covering unused male connectors, with fastening belt, color black
commercial data
|
article number
|
99.532.0000.7
|
|---|---|
|
article description
|
cover for male connector SW
|
|
EAN
|
4015573900592
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
182 mm
|
|---|---|
|
width packed
|
106 mm
|
|
height packed
|
38 mm
|
|
gross weight packed
|
70 g
|
|
volume packed
|
733 ccm
|
|
net weight single part
|
5.5 g
|
|
volume single part
|
73.3 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
10 piece(s)
|
certificates / approvals
technical data
|
length
|
30 mm
|
|---|---|
|
width
|
30 mm
|
|
height
|
19.9 mm
|
|
color
|
black
|
|
version of construction
|
captive against loss, for male
|
|
type of construction
|
cover piece for 4-/5-pole
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in building installation (electro, unspecified)
|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 105.06kB | |
| Tender specifications (DOCX) | - | 13.31kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 509.90kB | |
| Approval cULus | - | 571.54kB | |
| Approval BV | - | 0.96MB | |
| Approval CSA | - | 91.69kB | |
| Approval LR | - | 1.12MB | |
| Approval CQC | - | 4.28MB | |
| Approval DNV | - | 226.83kB | |
| Approval RINA | - | 1.29MB | |
| Approval VDE | - | 667.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 58.14kB | |
| Customer drawings (TIFF) | - | 56.09kB | TIF |
| Dimensional drawings | - | 18.33kB | |
| Dimensional drawings (TIF) | - | 16.60kB | TIF |
| Customer drawings (DXF) | - | 1.93MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 342.07kB | |
| CAD STEP data | - | 493.48kB | STP |
| CAD IGES data | - | 0.98MB | IGS |
Retailer
Article number 99.532.0000.7
RST20i5/4 cover piece, for covering unused male connectors, with fastening belt, color black