Back to overview
connector RST20I7C B1 YR2 BL07
Article number 96.173.0153.9
RST® CLASSIC connector, angled 90°, number of poles 7, female, connection type crimp, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier light blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 96.173.0153.9 |
|---|---|
| article description | connector RST20I7C B1 YR2 BL07 |
| EAN | 4049088425042 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 3350 g |
| volume packed | 23799 ccm |
| net weight single part | 31.5 g |
| volume single part | 237.99 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.65 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | light blue |
| Pole codification | 1, 2, 3, 4/N, 5, 6, 7 |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 5012 |
connection data
| cable diameter max. | 14 mm |
|---|---|
| cable diameter min. | 10 mm |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.75 mm² |
| terminations per pole | 1 |
| sheath strip length | 32 mm |
| wire strip length | 7 mm |
technical data UL
| connection cross section stranded AWG min. | 20 AWG |
|---|---|
| UL classification housing | UL-V2 |
| UL classification strain relief | UL-V2 |
model
| model | female |
|---|---|
| connection type | crimp |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.35 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 75.3 mm |
|---|---|
| width | 34.6 mm |
| height | 63.8 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 02.127.1121.8 | female contact CRIMP RST20i6/i7 1,0QMM | | |
| 02.127.1221.8 | female contact CRIMP RST20i6/i7 1,5QMM | | |
| 02.127.1321.8 | female contact CRIMP RST20i6/i7 2,5QMM | | |
| 99.589.0000.7 | cover for female connector SW | | |
| Z5.569.5253.1 | cover for female connector SW | | |
| 06.562.8753.0 | manual disconnect RST20i7 BG | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.174.2253.9 | device connector RST20I7C S1 M91V BL07 | | |
| 96.174.2053.9 | device connector RST20I7C S1 M90V BL07 | | |
| 9L.172.2253.9 | device connector RST20I7C B1 M01V BL07 | | |
| 96.172.2153.9 | device connector RST20I7C S1 M03V BL07 | | |
| 96.172.2053.9 | device connector RST20I7C S1 M00V BL07 | | |
| 96.172.0153.9 | connector RST20I7C S1 ZR2 BL07 | | |
| 96.176.2153.9 | device connector RST20I7C S1 M13V BL07 | | |
| 9L.172.2053.9 | device connector RST20I7C 21 M00V BL07 | | |
| 9L.172.2153.9 | device connector RST20I7C 21 M03V BL07 | | |
| 96.172.2253.9 | device connector RST20I7C B1 M01V BL07 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.96MB | |
| | - | 172.12kB | |
| | - | 13.72kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB | |
| | - | 667.71kB | |
| | - | 571.54kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.77kB | |
| | - | 108.76kB | TIF |
| | - | 10.40MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 810.21kB | |
| | - | 961.21kB | STP |
| | - | 2.56MB | IGS |
| | - | 579.82kB | JT |
Retailer
Article number 96.173.0153.9
RST® CLASSIC connector, angled 90°, number of poles 7, female, connection type crimp, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier light blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer