Back to overview
connector RST20I7S 11 YR2 SW
Article number 9L.073.4153.1
RST® CLASSIC connector, angled 90°, number of poles 7, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 10 - 14 mm, longitudinal sealing yes, color of coding/ contact carrier black
commercial data
|
article number
|
9L.073.4153.1
|
|---|---|
|
article description
|
connector RST20I7S 11 YR2 SW
|
|
EAN
|
4049088425639
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
6110 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
57.3 g
|
|
volume single part
|
237.99 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
strain relief
|
yes
|
|
pollution degree
|
3
|
|
continuity resistor
|
0.65 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
black
|
|
Pole codification
|
1, 2, 3, 4/N, 5, 6, PE
|
|
color of housing inclusive strain relief
|
black
|
|
RAL-Nummer Codierung/Kontakteinsatz
|
9005
|
connection data
|
cable diameter max.
|
14 mm
|
|---|---|
|
cable diameter min.
|
10 mm
|
|
connection cross section solid mm² max.
|
1.5 mm²
|
|
connection cross section solid mm² min.
|
0.2 mm²
|
|
connection cross section fine stranded mm² max.
|
2.5 mm²
|
|
connection cross section fine stranded mm² min.
|
0.2 mm²
|
|
terminations per pole
|
1
|
|
sheath strip length
|
25 mm
|
|
wire strip length
|
8 mm
|
technical data UL
|
connection cross section stranded AWG min.
|
20 AWG
|
|---|---|
|
UL classification housing
|
UL-V2
|
|
UL classification strain relief
|
UL-V2
|
model
|
model
|
female
|
|---|---|
|
connection type
|
screw connection
|
|
degree of protection (IP)
|
IP66/68 (3m;2h) /IP69
|
|
longitudinal sealing
|
yes
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.356 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
silver-plated
|
dimensions
|
length
|
75.3 mm
|
|---|---|
|
width
|
34.6 mm
|
|
height
|
63.8 mm
|
classification
|
ETIM 5.0
|
plug-in connector for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in connector for plug-in building installation
|
|
ETIM 4.0
|
plug-in connector for plug-in building installation
|
|
ETIM 6.0
|
EC002560
|
|
ETIM 7.0
|
EC002560
|
|
ECLASS 11
|
27440605
|
|
ETIM 8.0
|
EC002560
|
|
ETIM 9.0
|
EC002560
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.589.0000.7 | cover for female connector SW |
|
|
| Z5.569.5253.1 | cover for female connector SW |
|
|
| 06.562.8753.0 | manual disconnect RST20i7 BG |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.072.4153.1 | connector RST20I7S S1 ZR2 SW |
|
|
| 96.074.6053.1 | device connector RST20I7S S1 M90V SW |
|
|
| 96.074.6253.1 | device connector RST20I7S S1 M91V SW |
|
|
| 96.072.6053.1 | device connector RST20I7S S1 M00V SW |
|
|
| 96.076.6153.1 | device connector RST20I7S S1 M13V SW |
|
|
| 96.072.6253.1 | device connector RST20I7S S1 M01V SW |
|
|
| 96.072.6153.1 | device connector RST20I7S S1 M03V SW |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.96MB | |
|
|
- | 171.89kB | |
|
|
- | 13.75kB | DOCX |
|
|
- | 652.00B | TXT |
|
|
- | 766.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.64kB | |
|
|
- | 35.64kB | |
|
|
- | 0.96MB | |
|
|
- | 1.29MB | |
|
|
- | 226.83kB | |
|
|
- | 571.54kB | |
|
|
- | 667.71kB | |
|
|
- | 1.12MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 112.87kB | |
|
|
- | 110.82kB | TIF |
|
|
- | 10.61MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 792.94kB | |
|
|
- | 836.10kB | STP |
|
|
- | 2.83MB | IGS |
|
|
- | 570.58kB | JT |
Retailer
Article number 9L.073.4153.1
RST® CLASSIC connector, angled 90°, number of poles 7, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 10 - 14 mm, longitudinal sealing yes, color of coding/ contact carrier black