Back to overview
connector RST20I7S 11 ZR1 SW
Article number 9L.071.4053.1
RST® CLASSIC connector, straight, number of poles 7, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, cable diameter 6 - 10 mm, longitudinal sealing yes, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 9L.071.4053.1 |
|---|---|
| article description | connector RST20I7S 11 ZR1 SW |
| EAN | 4049088425394 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 7290 g |
| volume packed | 15720 ccm |
| net weight single part | 70.9 g |
| volume single part | 157.2 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.65 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | 1, 2, 3, 4/N, 5, 6, PE |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 9005 |
connection data
| cable diameter max. | 10 mm |
|---|---|
| cable diameter min. | 6 mm |
| connection cross section solid mm² max. | 1.5 mm² |
| connection cross section solid mm² min. | 0.2 mm² |
| connection cross section fine stranded mm² max. | 1.5 mm² |
| connection cross section fine stranded mm² min. | 0.2 mm² |
| terminations per pole | 1 |
| sheath strip length | 25 mm |
| wire strip length | 8 mm |
technical data UL
| connection cross section stranded AWG min. | 20 AWG |
|---|---|
| UL classification housing | UL-V2 |
| UL classification strain relief | UL-V2 |
model
| model | female |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| longitudinal sealing | yes |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.324 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 84 mm |
|---|---|
| width | 34.6 mm |
| height | 34.6 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.589.0000.7 | cover for female connector SW | | |
| Z5.569.5253.1 | cover for female connector SW | | |
| 06.562.8753.0 | manual disconnect RST20i7 BG | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.074.4053.1 | connector RST20I7S S1 YR1 SW | | |
| 96.074.6053.1 | device connector RST20I7S S1 M90V SW | | |
| 96.074.6253.1 | device connector RST20I7S S1 M91V SW | | |
| 96.072.6053.1 | device connector RST20I7S S1 M00V SW | | |
| 96.076.6153.1 | device connector RST20I7S S1 M13V SW | | |
| 96.072.4053.1 | connector RST20I7S S1 ZR1 SW | | |
| 96.072.6253.1 | device connector RST20I7S S1 M01V SW | | |
| 96.072.6153.1 | device connector RST20I7S S1 M03V SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.96MB | |
| | - | 169.66kB | |
| | - | 13.73kB | DOCX |
| | - | 648.00B | TXT |
| | - | 762.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB | |
| | - | 571.54kB | |
| | - | 226.83kB | |
| | - | 0.96MB | |
| | - | 1.12MB | |
| | - | 1.29MB | |
| | - | 667.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 107.92kB | |
| | - | 105.91kB | TIF |
| | - | 10.38MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 859.81kB | |
| | - | 785.54kB | STP |
| | - | 2.27MB | IGS |
| | - | 503.83kB | JT |
Retailer
Article number 9L.071.4053.1
RST® CLASSIC connector, straight, number of poles 7, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, cable diameter 6 - 10 mm, longitudinal sealing yes, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer