Back to overview
cover BST14/GST15i2/RJ45 WS
Article number 07.425.8453.0
Cover to close unused openings for BST14 panel mounts. Cover: white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 07.425.8453.0 |
|---|---|
| article description | cover BST14/GST15i2/RJ45 WS |
| EAN | 4015573664784 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 146 mm |
|---|---|
| width packed | 129 mm |
| height packed | 69 mm |
| gross weight packed | 180.4 g |
| volume packed | 1300 ccm |
| net weight single part | 1.28 g |
| volume single part | 13 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 19.6 mm |
|---|---|
| width | 19.6 mm |
| height | 12 mm |
| color | white |
| description 1 | cover cap |
| description 2 | BST14i, for snap-in cut out |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 63.94kB | |
| Tender specifications (DOCX) | - | 13.22kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 32.12kB | |
| Customer drawings (TIFF) | - | 30.26kB | TIF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 109.08kB | |
| CAD STEP data | - | 143.75kB | STP |
| CAD IGES data | - | 337.93kB | IGS |
| CAD JT data | - | 50.12kB | JT |
Retailer
Article number 07.425.8453.0
Cover to close unused openings for BST14 panel mounts. Cover: white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer