Back to overview
cutting tool GESIS NRG 5x2,5+5x4MM²
BEST CHOICE
Article number 95.300.0600.0
gesis® NRG cutting tool; mandatory to cut and prepare the ends of gesis NRG BASIC and gesis NRG DIMM flat cable for the end cap.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 95.300.0600.0 |
|---|---|
| article description | cutting tool GESIS NRG 5x2,5+5x4MM² |
| EAN | 4049088305726 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82032000 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 720 g |
| volume single part | 1872 ccm |
| packaging quantity | 0 piece(s) |
classification
| ETIM 5.0 | cable cutter |
|---|---|
| ETIM 6.0 | EC000142 |
| ETIM 7.0 | EC000142 |
| ECLASS 11 | 21044701 |
| ETIM 8.0 | EC000142 |
| ETIM 9.0 | EC000142 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 326.60kB | |
| | - | 44.88kB | |
| | - | 11.89kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Retailer
BEST CHOICE
Article number 95.300.0600.0
gesis® NRG cutting tool; mandatory to cut and prepare the ends of gesis NRG BASIC and gesis NRG DIMM flat cable for the end cap.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer