Back to overview
device connector GST18I3L B1H SW
BEST CHOICE
Article number 92.033.0058.1
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 3, model female, connection type soldering connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier black
commercial data
|
article number
|
92.033.0058.1
|
|---|---|
|
article description
|
device connector GST18I3L B1H SW
|
|
EAN
|
4015573432024
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
202 mm
|
|---|---|
|
width packed
|
165 mm
|
|
height packed
|
56 mm
|
|
gross weight packed
|
885 g
|
|
volume packed
|
1866 ccm
|
|
net weight single part
|
8.326 g
|
|
volume single part
|
18.66 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 1
|
|
rated impulse voltage
|
4 kV
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
black
|
|
Pole codification
|
L, N, PE
|
connection data
|
terminations per pole
|
1
|
|---|
model
|
model
|
female
|
|---|---|
|
connection type
|
soldering connection
|
|
angle of plug
|
square
|
|
inclination
|
90 °
|
|
degree of protection (IP)
|
IP20
|
|
built-in component
|
soldering connection
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.029 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
tin-plated
|
dimensions
|
length
|
24 mm
|
|---|---|
|
width
|
28.2 mm
|
|
height
|
13 mm
|
classification
|
ETIM 5.0
|
device connection for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
device connection for plug-in building installation
|
|
ETIM 4.0
|
device connection for plug-in building installation
|
|
ETIM 6.0
|
EC002566
|
|
ETIM 7.0
|
EC002566
|
|
ECLASS 11
|
27440602
|
|
ETIM 8.0
|
EC002566
|
|
ETIM 9.0
|
EC002566
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW |
|
|
| 05.590.4556.0 | lock GST18 WS |
|
|
| 05.561.3653.0 | cover cap GST18I3VS B WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 05.590.4556.1 | lock GST18 SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.734.0053.1 | connector GST18I3F S2 ZR1 MSW |
|
|
| 92.934.0053.1 | connector GST18I3F S2CZR1 SW |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 122.92kB | |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 367.18kB | |
|
|
- | 367.32kB | |
|
|
- | 3.50MB | |
|
|
- | 192.21kB | |
|
|
- | 91.69kB | |
|
|
- | 1.02MB | |
|
|
- | 2.39MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 72.27kB | |
|
|
- | 70.14kB | TIF |
|
|
- | 85.93kB | |
|
|
- | 781.03kB | DXF |
|
|
- | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 313.67kB | |
|
|
- | 115.25kB | STP |
|
|
- | 371.64kB | IGS |
|
|
- | 77.83kB | JT |
Retailer
BEST CHOICE
Article number 92.033.0058.1
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 3, model female, connection type soldering connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier black