Back to overview
device connector GST18I4L S1H GR01
Article number 92.044.0158.0
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 4, model male, connection type soldering connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier pebble grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.044.0158.0 |
|---|---|
| article description | device connector GST18I4L S1H GR01 |
| EAN | 4015573459120 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 318 mm |
|---|---|
| width packed | 125 mm |
| height packed | 60 mm |
| gross weight packed | 1156 g |
| volume packed | 2385 ccm |
| net weight single part | 10.55 g |
| volume single part | 23.85 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 2 |
| mechanical coding | code 2 |
| rated impulse voltage | 4 kV |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | pebble grey |
| Pole codification | 2, N, PE, 1 |
connection data
| terminations per pole | 1 |
|---|
model
| model | male |
|---|---|
| connection type | soldering connection |
| angle of plug | square |
| inclination | 90 ° |
| degree of protection (IP) | IP20 |
| built-in component | soldering connection |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.036 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 24 mm |
|---|---|
| width | 38 mm |
| height | 13 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.590.4556.0 | lock GST18 WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.590.4556.1 | lock GST18 SW | | |
| 05.566.9153.0 | cover cap GST18I4 BUCHSEN | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.943.3053.0 | connector GST18I4S B1 ZR1 WS | | |
| 92.943.1053.0 | connector GST18I4F B2 ZR2 WS | | |
| 92.943.0453.0 | connector GST18I4F B2 ZR1 TB03 | | |
| 92.943.3057.0 | connector GST18I4S B1 ZR1 N | | |
| 92.943.3253.0 | connector GST18I4S B1 ZR1 GN02 | | |
| 92.943.0353.0 | connector GST18I4F B2 ZR1 GN02 | | |
| 92.943.0153.0 | connector GST18I4F B2 ZR1 GR01 | | |
| 92.943.0053.0 | connector GST18I4F B2 ZR1 WS | | |
| 92.943.3353.0 | connector GST18I4S B1 ZR1 TB03 | | |
| 92.943.3553.0 | connector GST18I4S B1 ZR1 GR01 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.93kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB | |
| | - | 192.21kB | |
| | - | 3.50MB | |
| | - | 91.69kB | |
| | - | 1.02MB | |
| | - | 2.39MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 19.46kB | TIF |
| | - | 21.29kB | |
| | - | 83.54kB | |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 204.38kB | |
| | - | 371.61kB | STP |
| | - | 800.38kB | IGS |
| | - | 72.40kB | JT |
Retailer
Article number 92.044.0158.0
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 4, model male, connection type soldering connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier pebble grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer