Back to overview
device connector GST18I5L S1H PB02
BEST CHOICE
Article number 92.054.0458.0
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 5, model male, connection type soldering connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier pastel blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.054.0458.0 |
|---|---|
| article description | device connector GST18I5L S1H PB02 |
| EAN | 4049088154263 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 142 mm |
| height packed | 83 mm |
| gross weight packed | 1349 g |
| volume packed | 4043 ccm |
| net weight single part | 12.75 g |
| volume single part | 40.43 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 2 |
| mechanical coding | code 2 |
| rated impulse voltage | 4 kV |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | pastel blue |
| Pole codification | L, N, PE, D1, D2 |
connection data
| terminations per pole | 1 |
|---|
model
| model | male |
|---|---|
| connection type | soldering connection |
| angle of plug | square |
| degree of protection (IP) | IP20 |
| built-in component | soldering connection |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.042 kWh/St |
| surface finish | tin-plated |
dimensions
| length | 24 mm |
|---|---|
| width | 47.7 mm |
| height | 13 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.590.4556.0 | lock GST18 WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN | | |
| 05.590.4556.1 | lock GST18 SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.953.5253.0 | connector GST18I5S B1 ZR2 GN04 | | |
| 92.953.4453.0 | connector GST18I5S B1 ZR1 S PB02 | | |
| 92.953.5353.0 | connector GST18I5S B1 ZR2 TB05 | | |
| 92.753.4053.0 | connector GST18I5S B1 ZR1 MWS | | |
| 92.953.5553.0 | connector GST18I5S B1 ZR2 GR03 | | |
| 92.953.7453.0 | connector GST18I5S B1PZR1 S PB02 | | |
| 92.953.4057.0 | connector GST18I5S B1 ZR1 N | | |
| 92.953.5453.0 | connector GST18I5S B1 ZR2 PB02 | | |
| 92.953.4153.0 | connector GST18I5S B1 ZR1 BL01 | | |
| 92.953.3453.0 | connector GST18I5S B1BZR1 S PB02 | | |
| 92.953.4353.0 | connector GST18I5S B1 ZR1 TB05 | | |
| 92.953.5153.0 | connector GST18I5S B1 ZR2 BL01 | | |
| 92.753.7453.0 | connector GST18I5S B1PZR1 S MPB02 | | |
| 92.953.5053.0 | connector GST18I5S B1 ZR2 WS | | |
| 92.753.4453.0 | connector GST18I5S B1 ZR1 S MPB02 | | |
| 92.953.7053.0 | connector GST18I5S B1PZR1 WS | | |
| 92.953.3053.0 | connector GST18I5S B1BZR1 WS | | |
| 92.953.4553.0 | connector GST18I5S B1 ZR1 S GR03 | | |
| 92.953.4053.0 | connector GST18I5S B1 ZR1 WS | | |
| 92.953.4253.0 | connector GST18I5S B1 ZR1 GN04 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 107.20kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB | |
| | - | 91.69kB | |
| | - | 1.02MB | |
| | - | 3.50MB | |
| | - | 192.21kB | |
| | - | 2.39MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 77.43kB | |
| | - | 75.29kB | TIF |
| | - | 83.54kB | |
| | - | 812.97kB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 630.30kB | |
| | - | 235.83kB | STP |
| | - | 695.72kB | IGS |
| | - | 145.88kB | JT |
Retailer
BEST CHOICE
Article number 92.054.0458.0
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 5, model male, connection type soldering connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier pastel blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer