Back to overview
device connector RST08i5 S S1 M04HL KG
Article number 41.052.4051.8
RST® MICRO device connector, standard, straight, M16,6, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 8 A, color of coding/ contact carrier pebble grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 41.052.4051.8 |
|---|---|
| article description | device connector RST08i5 S S1 M04HL KG |
| EAN | 4049088556449 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 202 mm |
|---|---|
| width packed | 165 mm |
| height packed | 56 mm |
| gross weight packed | 490 g |
| volume packed | 1866 ccm |
| net weight single part | 8.6 g |
| volume single part | 37.32 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| rated current | 8 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 3 |
| mechanical coding | yes |
| rated impulse voltage | 2.5 kV |
| continuity resistor | 0.55 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | pebble grey |
| Pole codification | 1, 2, 3, 4, PE |
connection data
| connection cross section solid mm² max. | 1 mm² |
|---|---|
| connection cross section solid mm² min. | 0.2 mm² |
| connection cross section fine stranded mm² max. | 1 mm² |
| connection cross section fine stranded mm² min. | 0.22 mm² |
| terminations per pole | 1 |
| wire strip length | 6 mm |
technical data UL
| connection cross section solid AWG min. | 24 AWG |
|---|---|
| connection cross section solid AWG max. | 16 AWG |
| connection cross section stranded AWG min. | 24 AWG |
model
| model | male |
|---|---|
| connection type | screw connection |
| connecting thread metric | M16,6 |
| angle of plug | straight |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| thickness of housings (electrical device) | 5 mm |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0 kWh/St |
| surface finish | silver-plated |
dimensions
| length | 23.9 mm |
|---|---|
| width | 20 mm |
| height | 20 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.47MB | |
| | - | 184.33kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 139.82kB | |
| | - | 137.57kB | TIF |
| | - | 3.82MB | DXF |
| | - | 50.78kB | |
| | - | 148.33kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 447.89kB | |
| | - | 2.91MB | STP |
| | - | 6.28MB | IGS |
| | - | 957.40kB | JT |
Retailer
Article number 41.052.4051.8
RST® MICRO device connector, standard, straight, M16,6, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 8 A, color of coding/ contact carrier pebble grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer