Back to overview
device connector RST20I4S S1 M90VB BR06
Article number 96.044.6051.4
RST® CLASSIC device connector, modular, angled 90°, M20, number of poles 4, model male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier signal brown
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 96.044.6051.4 |
|---|---|
| article description | device connector RST20I4S S1 M90VB BR06 |
| EAN | 4049088338700 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 5100 g |
| volume packed | 23799 ccm |
| net weight single part | 45 g |
| volume single part | 237.99 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| rated current | 20 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| pollution degree | 3 |
| rated impulse voltage | 4 kV |
| continuity resistor | 0.55 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | signal brown |
| Pole codification | 1, 2, 3, 4 |
| color of separate adapter (if present) | black |
connection data
| connection cross section solid mm² max. | 4 mm² |
|---|---|
| connection cross section solid mm² min. | 0.75 mm² |
| connection cross section fine stranded mm² max. | 4 mm² |
| connection cross section fine stranded mm² min. | 0.75 mm² |
| terminations per pole | 1 |
| wire strip length | 8 mm |
technical data UL
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 20 A |
| connection cross section solid AWG min. | 18 AWG |
| connection cross section solid AWG max. | 14 AWG |
| connection cross section stranded AWG min. | 18 AWG |
| connection cross section stranded AWG max. | 14 AWG |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
model
| model | male |
|---|---|
| connection type | screw connection |
| connecting thread metric | M20 |
| angle of plug | square |
| inclination | 90 ° |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| thickness of housings (electrical device) | 0.5 mm |
| thickness of housings (electrical device) | 8 mm |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.237 kWh/St |
| surface finish | silver-plated |
dimensions
| length | 71.4 mm |
|---|---|
| width | 34.6 mm |
| height | 54.3 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.532.0000.7 | cover for male connector SW | | |
| 05.565.9953.1 | cover for male connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.041.4151.4 | connector RST20I4S B1 ZR2S L BR01 | | |
| 96.041.4051.4 | connector RST20I4S B1 ZR1S L BR01 | | |
| 96.041.4951.4 | connector RST20I4S B1 ZASS L BR01 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.96MB | |
| | - | 102.68kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 78.12kB | |
| | - | 75.92kB | TIF |
| | - | 5.36MB | DXF |
| | - | 53.76kB |
Retailer
Article number 96.044.6051.4
RST® CLASSIC device connector, modular, angled 90°, M20, number of poles 4, model male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier signal brown
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer