Back to overview
device connector RST20I6S B1 M03V TB04
Article number 96.061.6153.6
RST® CLASSIC device connector, modular, straight, M16, number of poles 6, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier turquoise blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 96.061.6153.6 |
|---|---|
| article description | device connector RST20I6S B1 M03V TB04 |
| EAN | 4049088423574 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 4000 g |
| volume packed | 15720 ccm |
| net weight single part | 38 g |
| volume single part | 157.2 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 3 |
| rated impulse voltage | 4 kV |
| continuity resistor | 0.65 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | turquoise blue |
| Pole codification | L, N, PE, 1, 2, Ls |
| color of separate adapter (if present) | black |
connection data
| connection cross section solid mm² max. | 2.5 mm² |
|---|---|
| connection cross section solid mm² min. | 0.2 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.2 mm² |
| terminations per pole | 1 |
| wire strip length | 8 mm |
technical data UL
| connection cross section stranded AWG min. | 20 AWG |
|---|---|
| UL classification housing | UL-V2 |
model
| model | female |
|---|---|
| connection type | screw connection |
| connecting thread metric | M16 |
| angle of plug | straight |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| thickness of housings (electrical device) | 0.5 mm |
| thickness of housings (electrical device) | 8 mm |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.231 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 73 mm |
|---|---|
| width | 34.6 mm |
| height | 34.6 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.589.0000.7 | cover for female connector SW | | |
| Z5.569.5253.1 | cover for female connector SW | | |
| 06.562.8753.0 | manual disconnect RST20i7 BG | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.062.4153.6 | connector RST20I6S S1 ZR2 TB04 | | |
| 96.064.4153.6 | connector RST20I6S S1 YR2 TB04 | | |
| 96.064.4053.6 | connector RST20I6S S1 YR1 TB04 | | |
| 96.062.4553.6 | connector RST20I6S S1 ZR3 TB04 | | |
| 96.062.4053.6 | connector RST20I6S S1 ZR1 TB04 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.96MB | |
| | - | 168.97kB | |
| | - | 13.63kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB | |
| | - | 1.29MB | |
| | - | 1.12MB | |
| | - | 667.71kB | |
| | - | 571.54kB | |
| | - | 226.83kB | |
| | - | 0.96MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.32kB | |
| | - | 108.28kB | TIF |
| | - | 10.49MB | DXF |
| | - | 52.30kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 915.84kB | |
| | - | 824.23kB | STP |
| | - | 2.49MB | IGS |
| | - | 457.67kB | JT |
Retailer
Article number 96.061.6153.6
RST® CLASSIC device connector, modular, straight, M16, number of poles 6, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier turquoise blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer