Back to overview
distributor GST15I2V 2P1T W WS
Article number 91.020.1053.0
gesis® MINI T-distributor, without mounting option, cascadable, number of poles 2, rated voltage 250 V, rated current 16 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 91.020.1053.0 |
|---|---|
| article description | distributor GST15I2V 2P1T W WS |
| EAN | 4049088225307 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 202 mm |
|---|---|
| width packed | 165 mm |
| height packed | 56 mm |
| gross weight packed | 830 g |
| volume packed | 1866 ccm |
| net weight single part | 8.1 g |
| volume single part | 18.66 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 1 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | L, N |
| RAL number coding/contact insert | 9016 |
model
| type of distributor | T-distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 2 |
| type of fastening | no |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.034 kWh/St |
| insulation components continous temperature | 110 °C |
| surface finish | silver-plated |
dimensions
| length | 34.4 mm |
|---|---|
| width | 18.1 mm |
| height | 29.5 mm |
classification
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 07.418.9153.1 | supporting plate GST15 h-/H-VT | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 100.84kB | |
| | - | 13.50kB | DOCX |
| | - | 563.00B | TXT |
| | - | 450.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.70kB | |
| | - | 324.75kB | |
| | - | 510.99kB | |
| | - | 28.82kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 62.61kB | |
| | - | 60.48kB | TIF |
| | - | 16.51kB | TIF |
| | - | 18.24kB | |
| | - | 2.53MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 349.45kB | |
| | - | 418.84kB | STP |
| | - | 1.02MB | IGS |
| | - | 250.63kB | JT |
Retailer
Article number 91.020.1053.0
gesis® MINI T-distributor, without mounting option, cascadable, number of poles 2, rated voltage 250 V, rated current 16 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer