Back to overview
distributor GST18I5V 3P1 B V TR03
Article number 92.050.7053.5
gesis® CLASSIC H-distributor, with fastening option to 07.413.6853.1/0, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 3, color of coding/ contact carrier tomato red
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 92.050.7053.5 |
|---|---|
| article description | distributor GST18I5V 3P1 B V TR03 |
| EAN | 4049088350887 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 175 mm |
|---|---|
| width packed | 200 mm |
| height packed | 95 mm |
| gross weight packed | 1188 g |
| volume packed | 3325 ccm |
| net weight single part | 53.7 g |
| volume single part | 230.65 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 3 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | tomato red |
| Pole codification | 3, N, PE, 2, 1 |
| RAL number coding/contact insert | 3013 |
model
| type of distributor | H-distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 3 |
| type of fastening | yes |
| degree of protection (IP) | IP40 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.224 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 59 mm |
|---|---|
| width | 57.4 mm |
| height | 40 mm |
classification
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.588.5753.1 | lock GST18 VERTEILER SW | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 07.413.6853.1 | supporting plate GST18 VERTEILER SW | | |
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 140.05kB | |
| | - | 11.97kB | DOCX |
| | - | 473.00B | TXT |
| | - | 587.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB | |
| | - | 1.02MB | |
| | - | 91.69kB | |
| | - | 2.39MB | |
| | - | 192.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.86kB | |
| | - | 73.77kB | TIF |
| | - | 23.43kB | JPG |
Retailer
Article number 92.050.7053.5
gesis® CLASSIC H-distributor, with fastening option to 07.413.6853.1/0, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 3, color of coding/ contact carrier tomato red
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer